product image

GroupGets PureThermal Mini Pro JST-SR

: PURETHERMAL-M-PRO-JST
product image

In Production
Manufactured and sold by GroupGets, the PureThermal Mini Pro JST is a hackable thermal webcam for the FLIR Lepton (2.x, 3.x, R, FS, and UW) LWIR camera cores. It has multiple connection options such as solder straight to the board or a custom cable using the JST-SR port. The PTMini Pro also features four mounting holes, and perhaps best of all, USB DFU. This is a development kit ready to be embedded into a production system.