Hadron 640
The NDAA compliant and ITAR free Hadron™ 640 series pairs a 64 MP visible camera with a performance-leading 640x512 resolution radiometric Boson® or Boson+ thermal camera in a single easy-to-integrate module. With a size, weight, and power (SWaP) optimized design, it is an ideal dual sensor payload for integration into unmanned aircraft systems (UAS), unmanned ground vehicles (UGV), robotic platforms, and emerging AI applications using Teledyne FLIR Prism™ software.
Hadron 640 models share mechanical and electrical interfaces simplifying design. Compatible with Teledyne FLIR’s Prism AI detection, tracking, and classification models and Prism ISP libraries for super-resolution, turbulence mitigation, contrast enhancement, and more, Hadron 640 series enables effective AI-based applications. With drivers available for market leading processors from NVIDIA®, Qualcomm®, and more plus industry-leading integration support, Hadron 640 series minimizes development cost and time to market.
Evaluate Prism with the Hadron 640 series using the Prism Development Kit for Qualcomm RB5 today.

INDUSTRY-LEADING THERMAL AND VISIBLE CAMERA PERFORMANCE
Collect high-speed, dual VGA radiometric thermal and HD visible imagery in all light conditions.
- AI-ready with Teledyne FLIR Prism AI and ISP
- 64MP visible camera resolution
- Available radiometric, 640x512 resolution Boson+ provides industry
leading NEDT of ≤20 mK - Flexible dual 60 Hz video output via USB or MIPI
BUILT FOR INTEGRATORS
Reduce development cost and time to market with solution from a single, reliable supplier
- ITAR free and classified under US Department of Commerce jurisdiction as ECCN 6A003.b.4.b
- Drivers and sample code available for NVIDIA Jetson Nano, Qualcomm RB5, and more
- Highly qualified, technical services team available to support integration
- Evaluate capabilities with Prism Development Kit for Qualcomm RB5


SIZE, WEIGHT, AND POWER OPTIMIZED DESIGN
Optimize design and operation time with compact, lightweight, and low-power module.
- Low, steady state power consumption at 1.8W
- IP54-rated dust and water protection
- Lightweight 56 g enables longer flight time and extends battery life
- Shared mechanical and electrical interface across all models
Teal 2 sUAS Overview feat. Hadron 640R
Traffic Surveillance with Hadron 640R
Getting Started with NVIDIA Jetson Nano & FLIR Hadron 640R
Getting Started with Qualcomm RB5 and FLIR Hadron 640R
Model Finder
| Resolution | Frame Rate | Pixel Pitch (μm) | FOV Horizontal | Temperature Measurement | Status | ||
|---|---|---|---|---|---|---|---|
Hadron 640R+ (Radiometric)70640AS32-6PARXP |
640 x 512 | Full resolution @ 60 Hz | 12 µm | 32° | Yes | In Production Request Info |
|
Hadron 640+ (Non-Radiometric)70640AS32-6PAAXP |
640 x 512 | Full resolution @ 60 Hz | 12 µm | 32° | No | In Production Request Info |
|
Hadron 640R (Radiometric)70640AS32-6PMRXX |
640 x 512 | Full resolution @ 60 Hz | 12 µm | 32° | Yes | In Production Request Info |
|
Resources & Support
News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.
For technical questions, find answers by visiting our FAQ at: flir.custhelp.com
Application Note
A Guide on Cost-Effective Thermal Lens Integration: What to Know for Defense and Autonomous Vehicle Applications
Learn moreAssets below are shared by all models in this product family.
The Engineering Datasheet provides detailed information.
- Functional Characteristics
- Technical Specifications
- Performance Data
- Electrical and External Circuitry
- Mechanical Recommendations
The mechanical drawings and 3D files are available in IDD+ and STEP formats.
Integrating Teledyne FLIR OEM thermal camera modules is easier than ever with our library of how-to videos and more!
Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.