product image

Lenses for Mid-Wave Infrared (MWIR) Cameras for 3-5 µm

MWIR Zoom Lens Assemblies

Teledyne FLIR custom and off-the-shelf mid-wave infrared (MWIR) continuous zoom (CZ) optical assemblies and lenses are for integrators and operators who do not compromise on quality. All lens assemblies have near diffraction limited performance and include advanced features that ensure continuous focus through the zoom.

Formerly New England Optical Systems (NEOS) and now part of Teledyne FLIR, the world-class technical services team provides product support and can also develop new or customize existing lens assemblies for a camera, application, and mission. Designed to maximize infrared-camera performance, the MWIR CZ lens assemblies provide the competitive advantages required in the field and marketspace for a wide range of defense, security, and commercial applications.

MWIR Zoom Lens Assemblies
 

MWIR-Zoom-Lens-PDP-Pillar1-Images-Uncompromised-Performance.jpg

UNCOMPROMISED PERFORMANCE AND RELIABILITY

Designs have near diffraction limited performance through zoom enabling users to Detect, Recognize, and Identify (DRI) threats in real time.

  • Optimized for smaller pixel, larger-format focal plane arrays (FPA)
  • Elimination of expanders minimizes lens count, maximizes transmission, reduces size & weight, and improves MTF
  • Proprietary alignment method improves performance, boresight retention, and reliability through zoom
 

SMART OPTICS ENSURE CONTINUOUS FOCUS

Control electronics and additional features go beyond simple focus and zoom to provide focus when and where you need it.

  • Compensate for range and thermal gradient
  • Includes built-in-test (BIT), data logging module, ID module and other features
  • High speed communication at 1 kHz

MWIR-Zoom-Lens-PDP-Pillar2-Images-Smart-Optics-Ensure-Continuous-Foucs.jpg

 

MWIR-Zoom-Lens-PDP-Pillar3-Images-Custom-Designs-and-Support-for-the-Mission.jpg

CUSTOM DESIGNS AND SUPPORT FOR THE MISSION

Teledyne FLIR technical services team can develop new or customize
existing zoom lens assemblies for a camera, application, and mission.

  • Provide the ideal interface to your camera to match cold shield height
  • Accommodate operational environment or custom enclosure
  • Collaborate and support to make the mission a success
 

Model Finder

Spectral Band F-number Focal Length Minimum Focus Distance Weight Status
MWIR CZ 15-300
2419-300
3.6 - 4.9 µm 4.0 15 - 300 mm 5 m (WFOV)/50 m (NFOV) < 919 grams In Production Request Info MWIR Zoom Lens Assemblies
MWIR CZ 20-420
2292-300
3.0 - 5.0 µm 5.5 20 - 420 mm 1 m (WFOV)/50 m (NFOV) < 715 grams In Production Request Info MWIR Zoom Lens Assemblies
MWIR CZ 25-250
2398-300
3.6 - 4.2µm 5.5 25 - 250 mm 1 m (WFOV)/25 m (NFOV) < 355 grams without main controller board In Production Request Info MWIR Zoom Lens Assemblies
MWIR CZ 30-600
2423-300
3.6 - 4.2µm 5.5 30 - 600 mm 1 m (WFOV)/125 m (NFOV) < 1600 grams In Production Request Info MWIR Zoom Lens Assemblies

Simplify MWIR Camera Integration with Neutrino
SPIE DCS 2023 - Neutrino Series

Resources & Support

News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.

For technical questions, find answers by visiting our FAQ at: flir.custhelp.com

Whitepaper

Overcoming IR Lens Manufacturing Challenges

Learn more

Article

Simplify MWIR Development with Neutrino Featuring InVeo Electronics

Learn more

Assets below are shared by all models in this product family.

MWIR Zoom Lens Assemblies Datasheet

Datasheet

Camera Selector Tool

Compare all our infrared camera core models in one place.

Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.

Related Products

Request Info