product image

High Performance, Automotive-Qualified Thermal Camera

Tura

Tura™ is the world’s first Automotive Safety Integrity Level (ASIL) B longwave infrared (LWIR) thermal camera developed in compliance with ISO 26262 functional safety (FuSa) standards. Delivering high 640 × 512 resolution in a compact, fully enclosed IP6K9K-rated package, Tura is purpose-built for driver night vision systems and autonomous applications, including advanced driver assistance systems (ADAS) and self-driving vehicles. It extends perception far beyond headlights in complete darkness and through fog, smoke, sun glare, and headlight glare.

As the most sensitive far-infrared (FIR) vehicle thermal camera available, Tura enhances detection performance in life-saving applications such as pedestrian automatic emergency braking (AEB). Its shutterless design, AEC-Q qualified components, and integrated window heater ensure reliable operation 24/7/365 in all weather conditions. Integration is simplified with Teledyne FLIR OEM’s training data and Prism™ perception software, trained with over 3 million annotations. Built by the global leader in thermal imaging, Tura delivers a high-performance, low supply risk, and cost-effective solution for vehicle platforms requiring ISO 26262 compliance.

Tura
 

Tura-PDP-Pillar1-Images-Improve-Pedestrian_v2.jpg

IMPROVE PEDESTRIAN AUTOMATIC EMERGENCY BRAKING SYSTEMS

Passive thermal sensor detects and classifies pedestrians, animals, and roadway objects—regardless of lighting conditions

  • See through darkness, most fog, smoke, and sun and headlight glare
  • Detect and classify vulnerable road users—day, night, or in poor weather
  • State-of-the-art image signal pipeline optimized for AI processing with <1 ms video latency
  • Active alignment ensures focus and performance across the entire field of view
 

DESIGNED IN ACCORDANCE WITH ASPICE AND ISO 26262 FOR ASIL-B FUSA APPLICATIONS

Most sensitive size, weight, and power (SWaP)-optimized 640 × 512-resolution automotive-qualified thermal camera

  • Shutterless design maximizes reliability, uptime, power efficiency, and affordability
  • IP6K9K enclosure with heated window ensures operation in all-weather conditions
  • AEC-Q qualified components (including sensor) for maximum reliability

Tura-PDP-Pillar2-Images-FIRST-ISO26262_v2.jpg

 

Tura-PDP-Pillar3-Images-Built-for-Integrators_v3.jpg

BUILT FOR INTEGRATORS BY THE WORLD-LEADER IN THERMAL CAMERA PRODUCTION

Reduce cost and risk with a single, reliable supplier that has produced more than one million automotive-qualified thermal sensors

  • GMSL or FPD-Link interfaces for flexible integration
  • Dual-use classification under U.S. Department of Commerce jurisdiction ECCN 6A003.b.4.b or 6A993.a (authentication)
  • Experienced technical services team supports integration
  • Compatible with annotated training data and Prism perception software
 





Model Finder

FOV Horizontal

Show All

Results:

Reset Filters
Showing 6 results
Resolution Frame Rate Pixel Pitch (μm) FOV Horizontal Temperature Measurement Status
Tura - 640x512, FPD-LINK, H, W, 24° HFOV
1165FHW024-6AXYZ
640 x 512 Selectable 60 Hz, 30 Hz, 20 Hz, 15 Hz, 12 Hz, 10 Hz, or 8.6 Hz 12 µm 24° No In Production Request Info Tura
Tura - 640x512, FPD-LINK, H, W, 42° HFOV
1165FHW042-6AXYZ
640 x 512 Selectable 60 Hz, 30 Hz, 20 Hz, 15 Hz, 12 Hz, 10 Hz, or 8.6 Hz 12 µm 42° No In Production Request Info Tura
Tura - 640x512, FPD-LINK, H, W, 70° HFOV
1165FHW070-6AXYZ
640 x 512 Selectable 60 Hz, 30 Hz, 20 Hz, 15 Hz, 12 Hz, 10 Hz, or 8.6 Hz 12 µm 70° No In Production Request Info Tura
Tura - 640x512, GMSL2, H, W, 24° HFOV
1165GHW024-6AXYZ
640 x 512 Selectable 60 Hz, 30 Hz, 20 Hz, 15 Hz, 12 Hz, 10 Hz, or 8.6 Hz 12 µm 24° No In Production Request Info Tura
Tura - 640x512, GMSL2, H, W, 42° HFOV
1165GHW042-6AXYZ
640 x 512 Selectable 60 Hz, 30 Hz, 20 Hz, 15 Hz, 12 Hz, 10 Hz, or 8.6 Hz 12 µm 42° No In Production Request Info Tura
Tura - 640x512, GMSL2, H, W, 70° HFOV
1165GHW070-6AXYZ
640 x 512 Selectable 60 Hz, 30 Hz, 20 Hz, 15 Hz, 12 Hz, 10 Hz, or 8.6 Hz 12 µm 70° No In Production Request Info Tura
Compatible Accessories
Accessory Kits

Resources & Support

News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.

For technical questions, find answers by visiting our FAQ at: flir.custhelp.com

Article

Reducing Phantom Braking in ADAS with Thermal-Fused AI

Learn more

Application Note

A Guide on Cost-Effective Thermal Lens Integration: What to Know for Defense and Autonomous Vehicle Applications

Learn more

Webinar

How Infrared Sensors Can Help Save Lives in Pedestrian Automatic Emergency Braking

Watch now

Article

Thermal By FLIR Partner Foresight Fuses Stereo Thermal and Visible Imaging

Read the story

Article

Thermal Imaging in Advanced Driver Assist Systems (ADAS)

Case Study

BMW Incorporates Thermal Imaging Cameras in its Cars

Others

Thermal Cameras for Safer AEB

Article

What Automotive Engineers and Developers Need to Know About Thermal Imaging

Download

Why Thermal Imaging Makes ADAS and AV Platforms Safer

Learn more

Assets below are shared by all models in this product family.

Tura - Datasheet

Datasheet

IDD - TURA CAMERA CORE 42° HFOV

Drawing

IDD - TURA CAMERA CORE 70° HFOV

Drawing

Camera Selector Tool

Compare all our infrared camera core models in one place.

Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.

Related Products

Thermal-Fused Automatic Emergency Braking Test Report

Pedestrian automatic emergency braking (PAEB) testing performed by VSI Labs shows that their thermal-fused AEB test vehicle passed all FMVSS No. 127 tests conducted—day and night. Three leading 2024-model AEB systems also tested failed one or more of the night testing scenarios.

Read the story

FREE Thermal Dataset for Algorithm Training

Accelerate ADAS and AV development with a rich dataset of 26,000+ annotated thermal and RGB images, enabling precise algorithm validation and superior object detection across diverse conditions.

Learn more

Request Info