product image

Lenses for Long-Wave Infrared (LWIR) Cameras for 8-14 µm

LWIR Zoom Lens Assemblies

Teledyne FLIR custom and off-the-shelf long-wave infrared (LWIR) continuous zoom (CZ) optical assemblies and lenses are for integrators and operators who do not compromise on quality. All lens assemblies have near diffraction limited performance and include advanced features that ensure continuous focus through the zoom.

Formerly New England Optical Systems (NEOS) and now part of Teledyne FLIR, the world-class technical services team provides product support and can also develop new or customize existing lens assemblies for a camera, application, and mission. Designed to maximize infrared-camera performance, the LWIR CZ lens assemblies provide the competitive advantages required in the field and marketspace for a wide range of defense, security, and commercial applications.

LWIR Zoom Lens Assemblies

LWIR-Zoom-Lens-PDP-Pillar1-Images-Uncompromised-Performance.jpg

UNCOMPROMISED PERFORMANCE AND RELIABILITY

Designs have near diffraction limited performance through zoom enabling users to Detect, Recognize, and Identify (DRI) threats in real time.

  • Optimized for smaller pixel, larger-format focal plane arrays (FPA)
  • Elimination of expanders minimizes lens count, maximizes transmission, reduces size & weight, and improves MTF
  • Proprietary alignment method improves performance, boresight retention, and reliability through zoom

SMART OPTICS ENSURE CONTINUOUS FOCUS

Control electronics and additional features go beyond simple focus and zoom to provide focus when and where you need it.

  • Compensate for range and thermal gradient
  • Includes built-in-test (BIT), data logging module, ID module and other features
  • High speed communication at 1 kHz

LWIR-Zoom-Lens-PDP-Pillar2-Images-Smart-Optics-Ensure-Continuous-Focus.jpg

LWIR-Zoom-Lens-PDP-Pillar3-Images-Custom-Designs-and-Support-for-the-Mission.jpg

CUSTOM DESIGNS AND SUPPORT FOR THE MISSION

Teledyne FLIR technical services team can develop new or customize
existing zoom lens assemblies for a camera, application, and mission.

  • Provide the ideal interface to your camera to match cold shield height
  • Accommodate operational environment or custom enclosure
  • Collaborate and support to make the mission a success

Model Finder

Spectral Band F-number Focal Length Minimum Focus Distance Weight Status
LWIR 40-100 DFOV
2080-300
7.5- 13.5µm 1.6 40/100 mm < 315 grams LWIR Zoom Lens Assemblies
LWIR CZ 14-75
2280-300
7.5- 14.0 µm 1.2 14 - 75 mm < 326 grams Request Info LWIR Zoom Lens Assemblies

SPIE DCS 2023 - Boson+ CZ

Resources & Support

News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.

For technical questions, find answers by visiting our FAQ at: flir.custhelp.com

Whitepaper

Overcoming IR Lens Manufacturing Challenges

Learn more

Assets below are shared by all models in this product family.

LWIR Zoom Lens Assemblies Datasheet

Datasheet

Camera Selector Tool

Compare all our infrared camera core models in one place.

Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.

Related Products

Request Info