product image

GroupGets PureThermal Micro Breakout Board

: GG-PT-M-BOB
product image

In Production
Manufactured and sold by GroupGets, the PureThermal Micro is the smallest FLIR Lepton breakout board on the market. It can be soldered onto a PCB or connected via a 10-pin flat flexible cable (FFC) or flexible printed circuit (FPC). It measures only 12.2x14mm.

The PureThermal Micro Breakout Board is an ultra-compact module designed for easy interfacing with FLIR's Lepton thermal imaging sensors. It can be soldered onto a PCB using the castellated breakout or connect it via a 10-pin flat flexible cable (FFC) or flexible printed circuit (FPC) to communicate with the Lepton via I2C and VoSPI. This module takes care of the Lepton voltage supplies and 25MHz master clock, simplifying the integration process for designers.