product image

RHP Low Profile Lepton USB VPC Interface Module

: RHP-LEP-VPC-IF
product image

In Production
Manufactured and sold by RHP International, the compact and efficient module provides Video, Power, and Communication (VPC) over a single USB connection. It supports 5V USB power and enables USB video streaming directly to a PC. Designed for minimal footprint applications, it’s fully compatible with the FLIR Lepton 3.5 radiometric thermal camera, making it ideal for streamlined thermal imaging integration.

Simple Integration

The Low Profile Lepton VPC Interface Module simplifies integration. One Video & Power connection on the Low Profile Boson VPC Interface Module allows for a variety of installation options.

FLIR Lepton GUI Friendly

You can adjust parameters available on the FLIR Lepton using the RHP Lepton GUI when connected to your PC via the supplied USB cable.

Reverse Polarity Protected

With the intelligent polarity sensing protection, the RHP-LEP-VPC-IF can be powered from the 4-Pin JST port to USB 5VDC power source.