The Boson+ camera module and 14 mm to 75 mm CZ lens are designed for each other, providing optimal performance and a single system warranty only achievable from a single source. The factory-integrated system lowers development and manufacturing risk and improves time-to-market, making the reliable Boson+ CZ 14-75 ideal for unmanned aerial vehicles, perimeter surveillance, light armored vehicle situational awareness and targeting, and soldier sighting systems.

MARKET-LEADING THERMAL SENSITIVITY, CONTRAST, AND LATENCY
NEDT of ≤20 mK extends detection, recognition, and identification (DRI) performance
- 640x512 resolution, 12 μm pixel pitch LWIR microbolometer
- ≤20 mK thermal sensitivity
- Rugged construction with an operating temperature rating of -40 °C to 80 °C
- Upgraded AGC provides blacker blacks and whiter whites

SEAMLESS OPTOMECHANICAL INTEGRATION
Camera and lens factory-designed to optimize performance and cost
- Factory alignment eliminates boresight wander through zoom
- Calibrated for maximum performance and MTF
- Object focus range compensation for near targets
- Thermal gradient compensation provides focus through full temperature range

DESIGNED FOR INTEGRATORS
Advanced control electronics, hardware, and integration support simplify integration and maximize reliability
- USB, CMOS, and MIPI video output interfaces
- Flexible user-defined command aliases
- Built-in Test (BIT) provides real-time feedback
- Classified under US Department of Commerce jurisdiction as EAR 6A003.b.4.b
Traffic Surveillance - Boson+ CZ
Rooftop Surveillance - Boson+ CZ
Street Surveillance - Boson+ CZ
Indoor Crowd (Arctic Color Palette) - Boson+ CZ
Indoor Crowd (Ironbow Color Palette) - Boson+ CZ
Specifications
Radiometry
- Temperature Measurement
- No
Imaging & Optical
- Boresight Drift Through Zoom
- < 0.10mm
- Distortion
- WFOV <6%
NFOV < 1%
- f-number
- 1.2
- Focal Length
- NFOV = 75mm +4% / -0%; WFOV = 14mm +0% / -4%.
- Focus Change Time
- < 0.5 sec
- FOV - Horizontal
- 6° to 30°
- Frame Rate
- 60Hz default; 30 Hz runtime selectable
- HFOV
- 5.9°
- IFOV (mrad)
- 0.16
- Minimum Focus Distance
- NFOV > 18M
WFOV > 3M
- Non-Uniformity Correction (NUC)
- Factory calibrated; updated FFCs with FLIR’s Silent Shutterless NUC (SSN™)
- Optical Continuous Zoom
- 5x
- Parfocality
- At 20 °C the lens shall stay in focus thru zoom within 1/4-wave at 10.6µm
- Pixel Pitch
- 12 µm
- Relative Illumination
- RI falloff < 10%; Flux change through zoom <4%
- Resolution
- 640 x 512
- Sensitivity [NEdT]
- <20 mK (Industrial)
<30 mK (Professional)
- Spectral Band
- Longwave infrared; 7.5 µm – 14 µm
- Symbol overlay
- Re-writable each frame; alpha blending for translucent overlay
- Time to Focus
- < 1.5 sec
Connections & Communications
- Peripheral Channels
- I2C, SPI, SDIO
- Serial Communication
- The following serial communications shall be set: RS232, 38400 baud, 1 stop bit, 8 data bits, no parity
Electrical
- Power Supply
- Nominal voltage 12V ± 1V
Mechanical
- Size (L x W x H)
- 101 (L) x 77 (w) x 77 (h) mm
- Weight
- 390 g
Environmental & Approvals
- Design and Construction
- Lens assembly to meet MIL-STD-1472 and MIL-HDBK-1686
- DLC Option
- With DLC front coating, lens to withstand humidity, severe abrasion, and salt fog exposure
- ESS Thermal
- Lens assembly to be subjected to -35 °C to +70 °C temperature extremes with a maximum of 5 deg/min ramp rate and a minimum dwell of 60min at each temperature extreme
- ESS Vibration
- Random vibration, from 10 Hz to 500 Hz with the following vibration profile along the optical axis for a minimum of 10 minutes:
at 10 Hz, 0.01 G2/Hz
at 50 Hz, 0.01 G2/Hz
at 80 Hz, 0.04 G2/Hz
at 350 Hz, 0.04 G2/Hz
at 500 Hz, 0.01 G2/Hz
- Focus Over Temperature
- Maintain focus from -35 °C to 70 °C
- IP Rating [At Front of Lens]
- IP67
- Non-Operating Temperature Range
- Non-operating range -40 °C to 80 °C
- Operating Temperature Range
- -40 °C to 70 °C
- Operational Altitude
- 12 km (max altitude of a commercial airliner or airborne platform)
- Protection and Anti-Reflection Coatings
- Lens elements shall be coated with anti-reflection coatings subject to adhesion, moderate abrasion, and humidity per durability requirements of MIL-PRF-13830
- Shock
- 9G with 11msec half-sine pulse, minimum 3 pulses for each of 3 axes
- Solar protection
- Yes, when integrated with factory lens
Export Designations
- ECCN Code
- 6A003.b.4.b (Fast Video, 60Hz)
6A993.A (Slow Video, 9Hz)
Resources & Support
News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.
For technical questions, find answers by visiting our FAQ at: flir.custhelp.com
Whitepaper
Beyond Embedded AI: Optimizing the Thermal Perception Pipeline from Sensor Data to Edge Deployment
Learn moreApplication Note
A Guide on Cost-Effective Thermal Lens Integration: What to Know for Defense and Autonomous Vehicle Applications
Learn moreYou must be logged in to download software or firmware. Please sign in or create an account here.
Boson 3.0 IDD & SDK
Boson GUI v3.0.0 x64drivers
Boson+ GUI v4.6.6 x64drivers
Assets below are shared by all models in this product family.
The Engineering Datasheet provides detailed information.
- Functional Characteristics
- Technical Specifications
- Performance Data
- Electrical and External Circuitry
- Mechanical Recommendations
The mechanical drawings and 3D files are available in IDD+ and STEP formats.
Boson Family Brochure
Boson Plus CZ Datasheet
Boson Plus Datasheet
Boson Plus Product Datasheet Rev 117
Boson - RoHS - Declaration of Compliance - 20000-00-67 Rev 150
Boson Plus CZ 14-75 User Manual Ver A
Boson REACH - Declaration of Compliance
Boson+ User SDK Documentation Rev410
Integrating Teledyne FLIR OEM thermal camera modules is easier than ever with our library of how-to videos and more!
Boson Lens Selector Tool
Enter your target parameters to receive a recommended lens focal length.
Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.