Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

FLIR PTU-D300E

Model: D300E-SS-GG-000-SS
product image

Key Specs

Top Payload Capacity
Side Payload Capacity
20 lbs / 9.1 kg
40 lbs / 18.1 kg
In Production

Specifications

Electrical

Input Voltage
12-30 VDC unregulated (fastest performance and torque @ 30 VDC)

Mechanical

Payload Mounting
Single/dual-side mount, top mount

Export Designations

ECCN Code
EAR99

Resources & Support

You must be logged in to download software or firmware. Please sign in or create an account here.

DP_PTU_windows_control

Firmware Download

Download

FLIR PTU Finder

Firmware Download

Download

Assets below are shared by all models in this product family.

PTU-D48E-D100E-D300E-Manual

User Manual

Download

E Series Gamepad Control

User Manual

Download

E-Series-Command-Reference-Manual

User Manual

Download

PTU-D300E-Config-2014

Configuration Guide

Download

PTU-D300E-ISM-Config-2013

Configuration Guide

Download

PTU-manual-CommandReference

User Manual

Download

Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.

Related Products