Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

FLIR Lepton Breakout Board v2.0

Model: 250-0577-00
product image

In Production
The FLIR Lepton® Thermal Camera Breakout Board is an easy-to-interface evaluation board to quickly connect the FLIR Lepton camera module to common platforms like RaspberryPi* or custom hardware. It provides onboard power supplies, generated from 3 – 5.5V, and a master clock. Local power supplies, the master clock, and the power-up sequence components can all be bypassed using a jumper.

Lepton sold separately.

*Raspberry Pi is a trademark of the Raspberry Pi Foundation. This product is not designed or qualified for production use.

Size, Weight and Power (SWAP)

Operating temperature 0°C to 55°C, input voltage: 3 V to 5.5 V, space-saving, (29.5 mm × 29.0 mm), works with all FLIR Lepton modules

Ease of Integration

Faster time to market.

Applications

Designed for applications where SWaP, cost, and quality are critical.

Specifications

ECCN Code
EAR99

Media gallery

Meet LEPTON | MWC 2025
Smart Occupancy Monitoring with the IR++ | MWC 2025
Sonim XP Pro Thermal | MWC 2025

Resources & Support

Assets below are shared by all models in this product family.

Lepton Camera Breakout Board v2.0 Datasheet

Datasheet

Download

Lepton 3.1R Dewarping App Note R100

Tech Note

Download

Lepton Breakout Board - Declaration of Compliance Rev 120

Certification

Download

Lepton Breakout Board End Of Life

Product Specification

Download

Lepton California Proposition 65 Declaration Rev 120

Certification

Download

Lepton RoHS Certificate of Compliance Rev 210

Certification

Download

Lepton Thermal Core - Declaration of Compliance Rev 230

Certification

Download

Integrating Teledyne FLIR OEM thermal camera modules is easier than ever with our library of how-to videos and more!

How to Access FLIR MSX with Lepton
Thermopile Arrays VS Lepton Micro Thermal Camera Module
Radiometry with FLIR Lepton
SPI and I2C Communication Protocols for FLIR Lepton
How to Apply Dewarping on the FLIR Lepton 3.1R
Mechanical Interface Overview with FLIR Lepton
Image Pipeline and Optimization with FLIR Lepton
Electrical Specifications for FLIR Lepton
How to Optimize MWIR Performance and Computational Imaging to Simplify Integration
Video and Command Interfacing with FLIR Lepton

Camera Selector Tool

Compare all our infrared camera core models in one place.

Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.

Related Products