Lepton
NDAA compliant and ITAR free, Lepton®is the highest production volume longwave infrared camera module in the world. Compact and cost-effective, Lepton has enabled thermal innovation adopted by millions of customers. Lepton offers multiple resolutions, four field-of-view (FOV) options, and absolute temperature output on specific models.
Teledyne FLIR continuously enhances the online Lepton integration toolbox to reduce development costs and shorten market time. Application notes, integration videos, quick start guides, and complementary source code for testing on Windows, Linux, Raspberry Pi, and BeagleBone ensure efficient integration. For advanced, large-volume programs, the Technical Services team can support licensing MyFLIR®application software and image enhancing MSX®and Vivid-IR™.
Lepton’s low-power consumption, unmatched image quality, and integration support enable innovative product development in mobile, small electronics, and unattended sensors for smart buildings, fire detection, occupancy tracking, equipment condition monitoring, and more.

ENHANCED THERMAL PERFORMANCE
Greater resolution and sensitivity than common thermopile arrays.
- Radiometric 80x60 and 160x120 or nonradiometric 120x120 usable resolutions
- Thermal sensitivity <50 mK
- Scene dynamic range up to 450 °C depending on model
- Integrated digital thermal image signal processing

AFFORDABLE MICRO THERMAL CAMERA WITH UNBEATABLE SWaP
Size, power, and lens options enable mobile devices, unattended sensors, and small electronics.
- 50°, 57°, 95°, and 160° horizontal FOV lens options
- 10.5 x 12.7 x 7.2 mm excluding 160° lens
- 150 mW typical, 5 mW standby mode, and 650 mW shutter activation (0.5 sec)
- Smart phone-compatible power supplies

PROFESSIONAL GRADE AND BUILT FOR INTEGRATORS
Develop with the industry’s leading thermal camera manufacturer to reduce risk, cost, and time to market.
- World’s largest production capacity and NDAA compliant
- Proven consumer electronic quality assurance metrics
- Technical and marketing knowhow support development and go-to-market strategy
- MyFLIR software and image enhancing MSX and Vivid-IR available for license
Office Interior - Lepton 3.1R vs Lepton 3.5
Brinc Lemur 2 Drone feat. Lepton 3.5
RealWear Navigator 520 feat. Lepton 3.5
Cafe Outdoor - Lepton 3.1R vs Lepton 3.5
Parking Lot - Lepton 3.1R vs Lepton 3.5
Cafe Indoor - Lepton 3.1R vs Lepton 3.5
Model Finder
Results:
| Product | Resolution | Frame Rate | Pixel Pitch (μm) | FOV Horizontal | Temperature Measurement | Status | Compare |
|---|---|---|---|---|---|---|---|
Lepton 2.5, 80x60, 50°, radiometric with shutter500-0763-01 |
80 × 60 | 8.6 Hz (commercial application exportable) | 17 µm | 50° (nominal) | Yes | In Production Request Info |
|
Lepton 3.1R, 160x120, 95°, Radiometric with Shutter500-0758-03 |
160 x 120, progressive scan | 8.6 Hz (commercial application exportable) | 12 µm | 95° | Yes | In Production Request Info |
|
Lepton 3.5, 160×120, 57° with shutter500-0771-01 |
160 x 120 | 8.6 Hz (commercial application exportable) | 12 µm | 57° (nominal) | Yes | In Production Request Info |
|
Lepton UW, 160x120, 160°, Non-radiometric500-1387-00 |
160x120 output with a usable 120-pixel diameter area | 8.6 Hz (commercial application exportable) | 12 µm | 160° | No | In Production Request Info |
|
Media gallery
Resources & Support
News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.
For technical questions, find answers by visiting our FAQ at: flir.custhelp.com
Application Note
Embedded Thermal Condition Monitoring for AI Data Center Infrastructure Using Lepton 3.1R
Learn moreFAQ
Can a FLIR OEM camera data be streamed to disk over the PCI-1422 card and displayed real time?
Read the StoryFAQ
How does a neutral density filter affect the scene dynamic range of FLIR’s OEM cameras?
Read the StoryBelow are assets shared by all models of this product family.
For model-specific assets, select an option in the Model Finder above.
You must be logged in to download software or firmware. Please sign in or create an account here.
Lepton SDK and Documentation
Lepton SDK for Windows
Lepton Windows User App V1.3.2
Assets below are shared by all models in this product family.
The Engineering Datasheet provides detailed information.
- Functional Characteristics
- Technical Specifications
- Performance Data
- Electrical and External Circuitry
- Mechanical Recommendations
The mechanical drawings and 3D files are available in IDD+ and STEP formats.
Lepton Camera Breakout Board v2.0 Datasheet
Lepton Engineering Datasheet Rev 400
Lepton FS1 Datasheet
Lepton Series Datasheet
IDD CAD data LEPTON 2.5, 80x60
IDD CAD data LEPTON 3.1R, 160x120
IDD CAD data LEPTON 3.5, 160x120
Lepton 3.1R Dewarping App Note R100
Lepton 80x60 vs Lepton 160x120 App Note
Lepton Breakout Board - Declaration of Compliance Rev 120
Integrating Teledyne FLIR OEM thermal camera modules is easier than ever with our library of how-to videos and more!
Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.