Advanced Thermal Imaging for Precision, Performance, and Unmatched Reliability.
Long-wave Infrared (LWIR) Uncooled Camera Modules View Category Page
Boson SX8
1280 × 1024 Resolution, 8-micron, SWaP-Optimized LWIR Camera Module
- 1280 × 1024 Resolution
- ≤35 mK Sensitivity [NEdT]
- 24° to 50° HFoV
Boson SX8 CZ
1280 × 1024 Resolution, 8-micron, SWaP-Optimized LWIR Camera Module + 5× Continuous Zoom Lens
- 1280 × 1024 Resolution
- ≤35 mK Sensitivity [NEdT]
- 6° to 30° HFoV
Boson+ IQ Development Kit
Reference Hardware Design and AI Software Development Platform
- 640x512 Boson+ thermal camera module interface
- Qualcomm® Dragonwing™ QCS8550 SoC
- Access Prism™ AI and ISP
Boson+
High Performance, Uncooled, LWIR OEM Thermal Camera Module
- 320 × 256 or 640 × 512 Resolution
- ≤20 mK Thermal Sensitivity [NEdT]
- 4° to 95° HFoV
Boson+ CZ 14-75
High Performance, Uncooled, LWIR OEM Thermal Camera Module + Continuous Zoom Lens
- 640 x 512 Resolution
- ≤20 mK Thermal Sensitivity [NEdT]
- 6° to 30° HFoV
Boson®
Uncooled, LWIR OEM Thermal Camera Module
- 320 × 256 or 640 × 512 Resolution
- ≤40 mK Thermal Sensitivity [NEdT]
- 4° to 95° HFoV
Lepton
LWIR Micro Thermal Camera Module
- 80 x 60 or 160 x 120 Resolution
- Radiometry Optional
- 50° to 160° HFoV
Lepton XDS
Compact Thermal and Visible Camera Module + Prism ISP
- 160 x 120 Resolution
- 5 MP Visible Camera
- Patented FLIR MSX® and VividIR™ included
Hadron 640
High Performance, Dual Thermal and Visible OEM Camera Module
- 640 x 512 Thermal Resolution
- 64 MP Visible Camera
- Radiometry Available
Tura
High Performance, Automotive-Qualified Thermal Camera
- 640 × 512 Resolution
- 24° to 70° HFoV
- IP6K9K-rated Enclosure
FLIR ADK
Thermal Vision for ADAS and AV Developers
- 640 x 512 Resolution
- ≤50 mK Thermal Sensitivity [NEdT]
- 24° to 75° HFoV
Mid-wave Infrared (MWIR) Cooled Camera Modules and Cores View Category Page
Neutrino IS Series
HOT MWIR Camera Module + Continuous Zoom Lens
- 640 × 512 or 1280 x 1024 Resolution
- Up to 27,000 Hours Cooler MTBF
- Up to 60 Hz
Neutrino ISR Series
MWIR Camera Module + Continuous Zoom Lens
- 640 × 512 or 1280 x 1024 Resolution
- Up to 27,000 Hours Cooler MTBF
- Up to 30 Hz
Neutrino LC OGI
SWaP Optimized HOT MWIR Optical Gas Imaging Camera Core
- 640 × 512 Resolution
- ≤35 mK sensitivity [NEdT]
- Lensless
Neutrino SWaP Series
SWaP+C Optimized HOT FPA MWIR Camera Core
- 640 × 512 or 1280 x 1024 Resolution
- ≤38 mK sensitivity [NEdT]
- Lensless
Neutrino® Performance Series
High Resolution MWIR Camera Cores
- 1280 x 1024 or 2048 × 1536 Resolution
- ≤30 mK sensitivity [NEdT]
- Lensless
Latest News
View All
Teledyne FLIR OEM Launches Prism A-ISR: AI-Enabled Air-to-Ground Detection and Tracking Software
Read the story
Teledyne FLIR OEM Selected for U.S. Army DUTCH Award to Advance Next-Generation Uncooled Thermal Imaging
Read the story
Teledyne FLIR OEM Launches Prism Ground ISR Software for Tactical Perception and Military Target Classification
Read the story