LWIR Imaging —Trusted, AI-Ready, and Mission-Critical.

Teledyne FLIR OEM delivers industry-leading OEM uncooled longwave infrared (LWIR) thermal camera modules, including the advanced Boson+, dual-sensor Hadron 640, and the proven Tau 2. Designed for defense, automotive, and industrial thermographic applications, these NDAA-compliant, ITAR-free modules are SWaP-optimized and offer easy integration into a wide range of platforms. With exceptional thermal sensitivity, AI-ready architecture, and optional factory-integrated continuous zoom lenses, they provide superior performance for uncrewed aircraft systems (UAS) to handheld thermal devices or weapon sights to loitering munitions. Backed by global manufacturing leadership, low supply chain risk, and expert development support, Teledyne FLIR’s LWIR modules are the trusted choice for mission-critical thermal imaging solutions.
LWIR Imaging —Trusted, AI-Ready, and Mission-Critical.
Boson SX8

Boson SX8

1280 × 1024 Resolution, 8-micron, SWaP-Optimized LWIR Camera Module

  • 1280 × 1024 Resolution
  • ≤35 mK Sensitivity [NEdT]
  • 24° to 50° HFoV
View Product
Boson SX8 CZ

Boson SX8 CZ

1280 × 1024 Resolution, 8-micron, SWaP-Optimized LWIR Camera Module + 5× Continuous Zoom Lens

  • 1280 × 1024 Resolution
  • ≤35 mK Sensitivity [NEdT]
  • 6° to 30° HFoV
View Product
Boson+ IQ Development Kit

Boson+ IQ Development Kit

Reference Hardware Design and AI Software Development Platform

  • 640x512 Boson+ thermal camera module interface
  • Qualcomm® Dragonwing™ QCS8550 SoC
  • Access Prism™ AI and ISP
View Product
Boson+

Boson+

High Performance, Uncooled, LWIR OEM Thermal Camera Module

  • 320 × 256 or 640 × 512 Resolution
  • ≤20 mK Thermal Sensitivity [NEdT]
  • 4° to 95° HFoV
View Product
Boson+ CZ 14-75

Boson+ CZ 14-75

High Performance, Uncooled, LWIR OEM Thermal Camera Module + Continuous Zoom Lens

  • 640 x 512 Resolution
  • ≤20 mK Thermal Sensitivity [NEdT]
  • 6° to 30° HFoV
View Product
Boson<span>&reg;</span>

Boson®

Uncooled, LWIR OEM Thermal Camera Module

  • 320 × 256 or 640 × 512 Resolution
  • ≤40 mK Thermal Sensitivity [NEdT]
  • 4° to 95° HFoV
View Product
Lepton

Lepton

LWIR Micro Thermal Camera Module

  • 80 x 60 or 160 x 120 Resolution
  • Radiometry Optional
  • 50° to 160° HFoV
View Product
Lepton XDS

Lepton XDS

Compact Thermal and Visible Camera Module + Prism ISP

  • 160 x 120 Resolution
  • 5 MP Visible Camera
  • Patented FLIR MSX® and VividIR™ included
View Product
Hadron 640

Hadron 640

High Performance, Dual Thermal and Visible OEM Camera Module

  • 640 x 512 Thermal Resolution
  • 64 MP Visible Camera
  • Radiometry Available
View Product
Tura

Tura

High Performance, Automotive-Qualified Thermal Camera

  • 640 × 512 Resolution
  • 24° to 70° HFoV
  • IP6K9K-rated Enclosure
View Product
FLIR ADK

FLIR ADK

Thermal Vision for ADAS and AV Developers

  • 640 x 512 Resolution
  • ≤50 mK Thermal Sensitivity [NEdT]
  • 24° to 75° HFoV
View Product

Know which camera specs match your application needs?

Filter and sort 110+ models in our camera selector.

Latest News
View All
News

Teledyne FLIR OEM Launches Prism A-ISR: AI-Enabled Air-to-Ground Detection and Tracking Software

Read the story
News

Teledyne FLIR OEM Selected for U.S. Army DUTCH Award to Advance Next-Generation Uncooled Thermal Imaging

Read the story
News

Teledyne FLIR OEM Launches Prism Ground ISR Software for Tactical Perception and Military Target Classification

Read the story
News

Teledyne FLIR OEM Launches Boson SX8, the First NDAA-Compliant 8 µm SXGA LWIR Thermal Camera Module

Read the story