Neutrino SWaP Series
NDAA compliant and ITAR-free, the VGA-resolution Neutrino® LC and SXGA-resolution Neutrino SX8 provide best-in-class MWIR imagery and data in a small, lightweight package. Based on Teledyne FLIR’s High Operating Temperature (HOT) FPA technology and linear micro-cooler, SWaP series OEM camera modules are designed for ruggedized products requiring long life, low-power consumption, and quiet, low-vibration operation. Both are ideal for small gimbals and airframes, handheld devices, security cameras, targeting devices, and asset monitoring applications.
The Neutrino SWaP Series is simply the best technical solution available. With nearly off-the-shelf delivery, industry-leading two-year warranty, real price competitiveness and well-known product support and product reliability, it also offers the lowest risk solution. The Neutrino SWaP is an OEM camera module that is intended to be integrated into a higher level system.

MULTIPLE RESOLUTION SWaP OPTIMIZED MWIR CAMERA CORES
VGA/15μ and SXGA/8μ High Operating Temperature (HOT) FPA based cameras in comparable SWaP envelope offers low power consumption, rugged construction and a wide operating temperature.
- Low power consumption with <8 or <12W cooldown and <4 or <8 W steady state @23 °C
- Rugged construction and wide operational temperature range of -40 °C to +71 °C
- Quiet and low vibration operation

DESIGNED FOR INTEGRATORS
Small, light, and powerful, the Neutrino SWaP Series camera modules come with common interfaces and support documentation/accessories to shorten time-to-market and reduce project risk.
- Built-in support for physical and protocol-level industry standards (e.g. USB2)
- Full suite of hardware accessories
- Classified under US Department of Commerce jurisdiction as EAR 6A003.b.4.a

PERFORMANCE, RELIABILITY, AND SUPPORT
Best-in-class image quality, an industry-leading two-year warranty, superior SWaP performance, high reliability/lifetime, and Teledyne FLIR’s well-known product support.
- Industry’s most advanced SWaP+C optimized image processing
- Increased reliability and low-vibration FLIR linear micro-cooler
- Comprehensive product documentation
- Highly qualified Technical Services team available to support integration
Tower Zoom In - Neutrino SX8 ISR
Tower Zoom Out - Neutrino SX8 ISR
Building Zoom Out - Neutrino SX8 ISR
Model Finder
Results:
| Product | Resolution | Frame Rate | Pixel Pitch (μm) | FOV Horizontal | Temperature Measurement | Status | Compare |
|---|---|---|---|---|---|---|---|
Neutrino LC, Shutterless425-0640140-0PAAX |
640 x 512 | up to 60 Hz | 15 µm | Lensless | No | In Production Request Info |
|
Neutrino LC, with Shutter425-0640140-1PAAX |
640 x 512 | up to 60 Hz | 15 µm | Lensless | No | In Production Request Info |
|
Neutrino SX8, f/2.5, with Shutter425-1280125-1PAAX |
1280 × 1024 | up to 60 Hz | 8 µm | Lensless | No | In Production Request Info |
|
Neutrino SX8, f/3, with Shutter425-1280130-1PAAX |
1280 × 1024 | up to 60 Hz | 8 µm | Lensless | No | In Production Request Info |
|
Neutrino SX8, f/4, with Shutter425-1280140-1PAAX |
1280 × 1024 | up to 60 Hz | 8 µm | Lensless | No | In Production Request Info |
|
Resources & Support
News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.
For technical questions, find answers by visiting our FAQ at: flir.custhelp.com
Whitepaper
Small Pixel IR Sensors: Optimizing SWaP-C and Performance for Mission-Critical Applications
Learn moreWhitepaper
Beyond Embedded AI: Optimizing the Thermal Perception Pipeline from Sensor Data to Edge Deployment
Learn moreApplication Note
A Guide on Cost-Effective Thermal Lens Integration: What to Know for Defense and Autonomous Vehicle Applications
Learn moreFAQ
Can a FLIR OEM camera data be streamed to disk over the PCI-1422 card and displayed real time?
Read the StoryBelow are assets shared by all models of this product family.
For model-specific assets, select an option in the Model Finder above.
You must be logged in to download software or firmware. Please sign in or create an account here.
Neutrino LC GUI (v1.2.9)
Neutrino LC SDK (v26455)
Assets below are shared by all models in this product family.
The Engineering Datasheet provides detailed information.
- Functional Characteristics
- Technical Specifications
- Performance Data
- Electrical and External Circuitry
- Mechanical Recommendations
The mechanical drawings and 3D files are available in IDD+ and STEP formats.
Teledyne FLIR Cryocooled Infrared Cooler Reliability
Neutrino Series Brochure
13 Considerations for Thermal IR Camera Lens Selection Brochure
Neutrino LC Engineering Datasheet (rev320)
Neutrino SWaP Datasheet
Neutrino SX8 Engineering Datasheet rev130
Neutrino LC Current Release Note
Neutrino LC Software IDD (102-2020-42, Rev 400)
Integrating Teledyne FLIR OEM thermal camera modules is easier than ever with our library of how-to videos and more!
Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.