Neutrino IS Series
The NDAA-compliant and ITAR-free Neutrino® IS series combines Teledyne FLIR’s world-class mid-wavelength infrared (MWIR) OEM camera modules with continuous zoom (CZ) lenses to deliver high-performance imaging solutions. These systems are available with a variety of FPA resolutions and CZ zoom/field-of-view ranges for uncrewed, counter-UAS (C-UAS), intelligence, surveillance, and reconnaissance (ISR), military dismount, and targeting systems.
The Neutrino IS series reduces development and manufacturing risks while accelerating time-to-market. Featuring cutting-edge High Operating Temperature (HOT) FPAs, long-life and low-vibration linear coolers, standardized camera interfaces, and fully athermalized lenses, it represents a best-in-class solution. Each camera module and lens are co-designed for seamless integration, ensuring optimal performance that cannot be matched by mixing components from different sources.
The Teledyne FLIR Neutrino IS series is simply the most advanced technical solution available. With near off-the-shelf availability, an industry-leading two-year warranty, competitive pricing, and a reputation for reliable support, it offers the lowest-risk path to integration into higher-level systems.

MULTIPLE MWIR IMAGING SOLUTIONS
Multiple configurations from one manufacturer simplifies product development and production, providing higher value and lower risk.
- T2SL HOT 1280 x 1024/8 μm pixel pitch FPA
- Low power consumption with <12 W cooldown, <8 W steady state @ 23°C with lens
- SWaP optimized saves space, weight and power
- ITAR free

SEAMLESS OPTOMECHANICAL INTEGRATION
Cameras and lenses designed for each other for optimum performance and compatibility.
- Precisely aligned optical centerline to the center pixel
- Eliminate boresight wander and ensure focus through zoom
- Simplified single interface for camera and lens
- Precision aligned lens, easy to focus to the desired distance

MARKET LEADING MWIR CZ OPTICS & CAMERAS
World class performance, industry-leading two-year warranty, and affordable MWIR solutions from the market leader.
- Industry’s most advanced SXGA MWIR camera core
- Comprehensive product documentation
- Commercially developed, military qualified
- Highly qualified Technical Services team available to support integration
Building Zoom Out - Neutrino SX8 ISR
Tower Zoom In - Neutrino SX8 ISR
Tower Zoom Out - Neutrino SX8 ISR
Model Finder
Results:
| Product | Resolution | Frame Rate | Pixel Pitch (μm) | FOV Horizontal | Temperature Measurement | Status | Compare |
|---|---|---|---|---|---|---|---|
Neutrino LC - CZ 15-300425-0065-00 |
640 x 512 HOT MWIR | up to 60 Hz | 15 µm | 1.8° to 35.5° (athermalized) | No | In Production Request Info |
|
Neutrino LC - CZ 19-290425-0043-00 |
640 x 512 HOT MWIR | up to 60 Hz | 15 µm | 1.9° to 27.4° (athermalized) | No | In Production Request Info |
|
Neutrino LC - CZ 27-275425-0066-00 |
640 x 512 HOT MWIR | up to 60 Hz | 15 µm | 2.0° to 20.4° (athermalized) | No | In Production Request Info |
|
Neutrino LC - CZF 25-250425-0053-00 |
640 x 512 HOT MWIR | up to 60 Hz | 15 µm | 2.2° to 21.7° (athermalized) | No | In Production Request Info |
|
Neutrino LC - CZF 25-375425-0057-00 |
640 x 512 HOT MWIR | up to 60 Hz | 15 µm | 1.5° to 21.9° (athermalized) | No | In Production Request Info |
|
Neutrino LC - CZF 30-600425-0058-00 |
640 x 512 HOT MWIR | up to 60 Hz | 15 µm | 0.9° to 18.2° (athermalized) | No | In Production Request Info |
|
Neutrino SX8 - CZ 15-300425-0059-00 |
1280 x 1024 HOT MWIR | up to 60 Hz | 8 µm | 1.9° to 38° (athermalized) | No | In Production Request Info |
|
Neutrino SX8 - CZF 30-300425-0060-00 |
1280 x 1024 HOT MWIR | up to 60 Hz | 8 µm | 1.9° to 19.4° (athermalized) | No | In Production Request Info |
|
Resources & Support
News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.
For technical questions, find answers by visiting our FAQ at: flir.custhelp.com
Application Note
A Guide on Cost-Effective Thermal Lens Integration: What to Know for Defense and Autonomous Vehicle Applications
Learn moreWhitepaper
AI Detection, Target Tracking, and Computational Imaging on Embedded Processors
Learn moreFAQ
Can a FLIR OEM camera data be streamed to disk over the PCI-1422 card and displayed real time?
Read the StoryIntegrating Teledyne FLIR OEM thermal camera modules is easier than ever with our library of how-to videos and more!
Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.