Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

HOT MWIR Camera Module + Continuous Zoom Lens

Neutrino IS Series

The NDAA-compliant and ITAR-free Neutrino® IS series combines Teledyne FLIR’s world-class mid-wavelength infrared (MWIR) OEM camera modules with continuous zoom (CZ) lenses to deliver high-performance imaging solutions. These systems are available with a variety of FPA resolutions and CZ zoom/field-of-view ranges for uncrewed, counter-UAS (C-UAS), intelligence, surveillance, and reconnaissance (ISR), military dismount, and targeting systems.

The Neutrino IS series reduces development and manufacturing risks while accelerating time-to-market. Featuring cutting-edge High Operating Temperature (HOT) FPAs, long-life and low-vibration linear coolers, standardized camera interfaces, and fully athermalized lenses, it represents a best-in-class solution. Each camera module and lens are co-designed for seamless integration, ensuring optimal performance that cannot be matched by mixing components from different sources.

The Teledyne FLIR Neutrino IS series is simply the most advanced technical solution available. With near off-the-shelf availability, an industry-leading two-year warranty, competitive pricing, and a reputation for reliable support, it offers the lowest-risk path to integration into higher-level systems.

Watch Video
Neutrino IS Series
 

Neutrino-IS-PDP-Pillar1-Images-MULTIPLE-MWIR-IMAGING-SOLUTIONS.jpg

MULTIPLE MWIR IMAGING SOLUTIONS

Multiple configurations from one manufacturer simplifies product development and production, providing higher value and lower risk.

  • T2SL HOT 1280 x 1024/8 μm pixel pitch FPA
  • Low power consumption with <12 W cooldown, <8 W steady state @ 23°C with lens
  • SWaP optimized saves space, weight and power
  • ITAR free
 

Neutrino-IS-PDP-Pillar2-Images-Seamless-Opto-mechanical-Integration.jpg

SEAMLESS OPTOMECHANICAL INTEGRATION

Cameras and lenses designed for each other for optimum performance and compatibility.

  • Precisely aligned optical centerline to the center pixel
  • Eliminate boresight wander and ensure focus through zoom
  • Simplified single interface for camera and lens
  • Precision aligned lens, easy to focus to the desired distance
 

Neutrino-IS-PDP-Pillar3-Images-Market-Leading-MWIR.jpg

MARKET LEADING MWIR CZ OPTICS & CAMERAS

World class performance, industry-leading two-year warranty, and affordable MWIR solutions from the market leader.

  • Industry’s most advanced SXGA MWIR camera core
  • Comprehensive product documentation
  • Commercially developed, military qualified
  • Highly qualified Technical Services team available to support integration
 

Building Zoom Out - Neutrino SX8 ISR


Tower Zoom In - Neutrino SX8 ISR


Tower Zoom Out - Neutrino SX8 ISR

Advances in MWIR Camera and CZ Lens Technology

Newly available off-the-shelf MWIR with CZ lens solutions can potentially reduce the schedule by up to 85 percent, saving integrators potentially two years or more of development time.

Find out how

Model Finder

Resolution

Show All

Pixel Pitch (μm)

Show All

Results:

Reset Filters
Showing 8 results
Product Resolution Frame Rate Pixel Pitch (μm) FOV Horizontal Temperature Measurement Status Compare
Neutrino LC - CZ 15-300
425-0065-00
640 x 512 HOT MWIR up to 60 Hz 15 µm 1.8° to 35.5° (athermalized) No In Production Request Info Neutrino IS Series
Neutrino LC - CZ 19-290
425-0043-00
640 x 512 HOT MWIR up to 60 Hz 15 µm 1.9° to 27.4° (athermalized) No In Production Request Info Neutrino IS Series
Neutrino LC - CZ 27-275
425-0066-00
640 x 512 HOT MWIR up to 60 Hz 15 µm 2.0° to 20.4° (athermalized) No In Production Request Info Neutrino IS Series
Neutrino LC - CZF 25-250
425-0053-00
640 x 512 HOT MWIR up to 60 Hz 15 µm 2.2° to 21.7° (athermalized) No In Production Request Info Neutrino IS Series
Neutrino LC - CZF 25-375
425-0057-00
640 x 512 HOT MWIR up to 60 Hz 15 µm 1.5° to 21.9° (athermalized) No In Production Request Info Neutrino IS Series
Neutrino LC - CZF 30-600
425-0058-00
640 x 512 HOT MWIR up to 60 Hz 15 µm 0.9° to 18.2° (athermalized) No In Production Request Info Neutrino IS Series
Neutrino SX8 - CZ 15-300
425-0059-00
1280 x 1024 HOT MWIR up to 60 Hz 8 µm 1.9° to 38° (athermalized) No In Production Request Info Neutrino IS Series
Neutrino SX8 - CZF 30-300
425-0060-00
1280 x 1024 HOT MWIR up to 60 Hz 8 µm 1.9° to 19.4° (athermalized) No In Production Request Info Neutrino IS Series

Resources & Support

News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.

For technical questions, find answers by visiting our FAQ at: flir.custhelp.com

Whitepaper

Understanding Cryocooled System Reliability

Learn more

Whitepaper

Overcoming IR Lens Manufacturing Challenges

Learn more

Article

Simplify MWIR Development with Neutrino Featuring InVeo Electronics

Learn more

Whitepaper

Small Pixel IR Sensors: Optimizing SWaP-C and Performance

Learn more

Whitepaper

Thermal Infrared Sensor Design Considerations for Counter-UAS Defense

Learn more

Application Note

A Guide on Cost-Effective Thermal Lens Integration: What to Know for Defense and Autonomous Vehicle Applications

Learn more

Whitepaper

AI Detection, Target Tracking, and Computational Imaging on Embedded Processors

Learn more

FAQ

Can a FLIR OEM camera data be streamed to disk over the PCI-1422 card and displayed real time?

Read the Story

Integrating Teledyne FLIR OEM thermal camera modules is easier than ever with our library of how-to videos and more!

What is Neutrino? A Cooled MWIR SWaP Imaging Core
Integrate AI Decision Support with Prism AI
Guide to Image Signal Processing with Prism ISP
How to Optimize MWIR Performance and Computational Imaging to Simplify Integration

Camera Selector Tool

Compare all our infrared camera core models in one place.

Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.

Related Products

Request Info