Neutrino ISR Series
NDAA compliant and ITAR free, the Neutrino® ISR series provides turnkey solutions for integrators developing intelligence, surveillance, and reconnaissance (ISR) systems. The cameras combine Teledyne FLIR’s world-class mid-wavelength infrared (MWIR) camera modules and continuous zoom (CZ) lenses with market-leading image processing and control electronics from InVeo Designs LLC. Each camera offers high-performance imaging, a reliable long-life linear cooler, and a low switching cost to upgrade existing systems. The factory-integrated and optimized MWIR imaging systems from a single source provide market-leading performance while reducing development risk, cost, and time to market.
They incorporate multiple focal plane array (FPA) resolutions and CZ lens options with industry standard image processing and interface electronics, allowing for differing detection recognition and identification (DRI) requirements and affordability. With four configurations today and more coming soon, the ITAR-free cameras provide the imaging performance required for short, mid, and long-range ISR, perimeter surveillance, border surveillance, and counter-UAS (CUAS) applications.
All Neutrino ISR cameras can run Teledyne FLIR’s Prism™ AI detection, tracking, and classification models and Prism ISP libraries for super-resolution, turbulence mitigation, contrast enhancement, and more.

DRIVES HIGH SYSTEM-LEVEL PERFORMANCE
The right focal lengths, MWIR HD or SD cameras with long-life linear coolers and fully integrated CZ optics maximize DRI
- MWIR VGA (640x512) or SXGA (1280x1024) pixel sensors provide optimal thermal sensitivity
- Optimized through-zoom focus and boresight retention enable superior autofocus and focus to range
- Compatible with Prism AI models and ISP libraries
- Near diffraction-limited performance over range with image quality optimized from -40 °C to 71 °C

DESIGNED FOR INTEGRATORS
Industry-adopted AgileCore™ imaging electronics with integrated MWIR camera and CZ lens offer optimum performance and compatibility
- Industry standard camera and lens control interface by InVeo Designs LLC
- Common camera interfaces with 30Hz Camera Link or Gigabit Ethernet and 1080P30 HD-SDI,720P60 HD-SDI, NTSC or PAL video
- Comprehensive integration documentation
- Dedicated application engineering and technical support team

TELEDYNE FLIR QUALITY, VALUE, AND REPUTATION
The performance, reliability, and support expected from Teledyne FLIR and the industry’s most versatile HD MWIR camera portfolio
- Long-life Linear Stirling cooler with a mean time to failure (MTTF) >27,000 hours
- Industrial-leading two-year warranty from a single source
- Fully vertically integrated CZ lenses developed by Teledyne FLIR, formerly New England Optical Systems
- NDAA compliant and classified under US Department of Commerce jurisdiction as EAR 6A003.b.4.a - ITAR Free
Pedestrian on Beach - Neutrino SX12 ISR
Building Zoom Out - Neutrino SX8 ISR
Counter-UAS - Neutrino SX12 ISR
Battle Field - Neutrino SX12 ISR
Airplane Landing - Neutrino SX12 ISR
Border Surveillance - Neutrino SX12 ISR
Panning Down Coastline - Neutrino SX12 ISR
Perimeter Surveillance - Neutrino SX12 ISR
Platform Habitat - Neutrino SX12 ISR
Tower NFOV to WFOV - Neutrino SX12 ISR
Tower WFOV to NFOV - Neutrino SX12 ISR
Tower Zoom In - Neutrino SX8 ISR
Tower Zoom Out - Neutrino SX8 ISR
Model Finder
Results:
| Product | Resolution | Frame Rate | Pixel Pitch (μm) | FOV Horizontal | Temperature Measurement | Status | Compare |
|---|---|---|---|---|---|---|---|
Neutrino SX8 - ISR 15-300425-1601140-C802 |
1280 x 1024 HOT MWIR | 30 Hz | 8 µm | 2.0° to 39.1° (athermalized) | No | In Production Request Info |
|
Neutrino LC - ISR 20-420425-0403155-C643 |
640 x 512 HOT MWIR | 30 Hz | 15 µm | 1.30° to 27.50° (athermalized) | No | In Production Request Info |
|
Neutrino SX8 - ISR 35-700425-1601140-C804 |
1280 x 1024 HOT MWIR | 30 Hz | 8 µm | 0.84° to 16.65° (athermalized) | No | In Production Request Info |
|
Neutrino SX8 - ISR 50-1000425-1601140-C805 |
1280 x 1024 HOT MWIR | 30 Hz | 8 µm | 0.59° to 11.69° (athermalized) | No | In Production Request Info |
|
Neutrino SX12 - ISR 1200425-0056-00 |
1280 x 1024 | 30 Hz | 12 µm | 0.72° to 7.2° (athermalized) | No | In Production Request Info |
|
Resources & Support
News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.
For technical questions, find answers by visiting our FAQ at: flir.custhelp.com
Application Note
A Guide on Cost-Effective Thermal Lens Integration: What to Know for Defense and Autonomous Vehicle Applications
Learn moreWhitepaper
AI Detection, Target Tracking, and Computational Imaging on Embedded Processors
Learn moreFAQ
Can a FLIR OEM camera data be streamed to disk over the PCI-1422 card and displayed real time?
Read the StoryIntegrating Teledyne FLIR OEM thermal camera modules is easier than ever with our library of how-to videos and more!
Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.