Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

MWIR Camera Module + Continuous Zoom Lens

Neutrino ISR Series

NDAA compliant and ITAR free, the Neutrino® ISR series provides turnkey solutions for integrators developing intelligence, surveillance, and reconnaissance (ISR) systems. The cameras combine Teledyne FLIR’s world-class mid-wavelength infrared (MWIR) camera modules and continuous zoom (CZ) lenses with market-leading image processing and control electronics from InVeo Designs LLC. Each camera offers high-performance imaging, a reliable long-life linear cooler, and a low switching cost to upgrade existing systems. The factory-integrated and optimized MWIR imaging systems from a single source provide market-leading performance while reducing development risk, cost, and time to market.

They incorporate multiple focal plane array (FPA) resolutions and CZ lens options with industry standard image processing and interface electronics, allowing for differing detection recognition and identification (DRI) requirements and affordability. With four configurations today and more coming soon, the ITAR-free cameras provide the imaging performance required for short, mid, and long-range ISR, perimeter surveillance, border surveillance, and counter-UAS (CUAS) applications.

All Neutrino ISR cameras can run Teledyne FLIR’s Prism™ AI detection, tracking, and classification models and Prism ISP libraries for super-resolution, turbulence mitigation, contrast enhancement, and more.

Watch Video
Neutrino ISR Series
 


Neutrino-GISR-PDP-Pillar1-Images-DRIVES-HIGH-SYSTEM-LEVEL-PERFORMANCE.jpg

DRIVES HIGH SYSTEM-LEVEL PERFORMANCE

The right focal lengths, MWIR HD or SD cameras with long-life linear coolers and fully integrated CZ optics maximize DRI

  • MWIR VGA (640x512) or SXGA (1280x1024) pixel sensors provide optimal thermal sensitivity
  • Optimized through-zoom focus and boresight retention enable superior autofocus and focus to range
  • Compatible with Prism AI models and ISP libraries
  • Near diffraction-limited performance over range with image quality optimized from -40 °C to 71 °C
 


Neutrino-GISR-PDP-Pillar2-Images-Designed-for-Integrators.jpg

DESIGNED FOR INTEGRATORS

Industry-adopted AgileCore™ imaging electronics with integrated MWIR camera and CZ lens offer optimum performance and compatibility

  • Industry standard camera and lens control interface by InVeo Designs LLC
  • Common camera interfaces with 30Hz Camera Link or Gigabit Ethernet and 1080P30 HD-SDI,720P60 HD-SDI, NTSC or PAL video
  • Comprehensive integration documentation
  • Dedicated application engineering and technical support team
 


Neutrino-GISR-PDP-Pillar3-Images-Teledyne-FLIR-QUALITY,-Value,-and-Reputation.jpg

TELEDYNE FLIR QUALITY, VALUE, AND REPUTATION

The performance, reliability, and support expected from Teledyne FLIR and the industry’s most versatile HD MWIR camera portfolio

  • Long-life Linear Stirling cooler with a mean time to failure (MTTF) >27,000 hours
  • Industrial-leading two-year warranty from a single source
  • Fully vertically integrated CZ lenses developed by Teledyne FLIR, formerly New England Optical Systems
  • NDAA compliant and classified under US Department of Commerce jurisdiction as EAR 6A003.b.4.a - ITAR Free
 

Pedestrian on Beach - Neutrino SX12 ISR


Building Zoom Out - Neutrino SX8 ISR


Counter-UAS - Neutrino SX12 ISR


Battle Field - Neutrino SX12 ISR


Airplane Landing - Neutrino SX12 ISR


Border Surveillance - Neutrino SX12 ISR


Panning Down Coastline - Neutrino SX12 ISR


Perimeter Surveillance - Neutrino SX12 ISR


Platform Habitat - Neutrino SX12 ISR


Tower NFOV to WFOV - Neutrino SX12 ISR


Tower WFOV to NFOV - Neutrino SX12 ISR


Tower Zoom In - Neutrino SX8 ISR


Tower Zoom Out - Neutrino SX8 ISR

Advances in MWIR Camera and CZ Lens Technology

Newly available off-the-shelf MWIR with CZ lens solutions can potentially reduce the schedule by up to 85 percent, saving integrators potentially two years or more of development time.

Find out how

Model Finder

Resolution

Show All

Pixel Pitch (μm)

Show All

Results:

Reset Filters
Showing 5 results
Product Resolution Frame Rate Pixel Pitch (μm) FOV Horizontal Temperature Measurement Status Compare
Neutrino SX8 - ISR 15-300
425-1601140-C802
1280 x 1024 HOT MWIR 30 Hz 8 µm 2.0° to 39.1° (athermalized) No In Production Request Info Neutrino ISR Series
Neutrino LC - ISR 20-420
425-0403155-C643
640 x 512 HOT MWIR 30 Hz 15 µm 1.30° to 27.50° (athermalized) No In Production Request Info Neutrino ISR Series
Neutrino SX8 - ISR 35-700
425-1601140-C804
1280 x 1024 HOT MWIR 30 Hz 8 µm 0.84° to 16.65° (athermalized) No In Production Request Info Neutrino ISR Series
Neutrino SX8 - ISR 50-1000
425-1601140-C805
1280 x 1024 HOT MWIR 30 Hz 8 µm 0.59° to 11.69° (athermalized) No In Production Request Info Neutrino ISR Series
Neutrino SX12 - ISR 1200
425-0056-00
1280 x 1024 30 Hz 12 µm 0.72° to 7.2° (athermalized) No In Production Request Info Neutrino ISR Series

Resources & Support

News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.

For technical questions, find answers by visiting our FAQ at: flir.custhelp.com

Whitepaper

Understanding Cryocooled System Reliability

Learn more

Article

Simplify MWIR Development with Neutrino Featuring InVeo Electronics

Learn more

Whitepaper

Small Pixel IR Sensors: Optimizing SWaP-C and Performance

Learn more

Application Note

A Guide on Cost-Effective Thermal Lens Integration: What to Know for Defense and Autonomous Vehicle Applications

Learn more

Whitepaper

AI Detection, Target Tracking, and Computational Imaging on Embedded Processors

Learn more

FAQ

Can a FLIR OEM camera data be streamed to disk over the PCI-1422 card and displayed real time?

Read the Story

Assets below are shared by all models in this product family.

Neutrino Series Brochure

Brochure

Download

Neutrino ISR Series Datasheet

Datasheet

Download

Integrating Teledyne FLIR OEM thermal camera modules is easier than ever with our library of how-to videos and more!

What is Neutrino? A Cooled MWIR SWaP Imaging Core
Integrate AI Decision Support with Prism AI
Guide to Image Signal Processing with Prism ISP
How to Optimize MWIR Performance and Computational Imaging to Simplify Integration

Camera Selector Tool

Compare all our infrared camera core models in one place.

Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.

Related Products

Request Info