Boson®
The Boson longwave infrared (LWIR) OEM thermal camera module sets the standard for size, weight, power, and performance (SWaP). Utilizing FLIR's advanced image processing and several industry-standard communication interfaces, Boson enables applications from firefighting to unmanned aerial vehicles and automotive development kits, all for as little as 800mW. The 12 µm pitch Vanadium Oxide (VOx) uncooled detector comes in two resolutions – 640 × 512 or 320 × 256. Both resolutions are available with multiple lens configurations, adding flexibility to integration programs. Radiometric models are also available with absolute temperature measurement in select configurations. The Boson is an OEM camera module that is intended to be integrated into a higher level system.

INDUSTRY-LEADING SIZE, WEIGHT, AND POWER (SWAP) WITH RADIOMETRY
A full-featured VGA and QVGA LWIR thermal camera modules starting at 7.5 grams and <4.9 cm³
- Low power consumption, starting at 600 mW
- 640 and 320 resolutions, 12 μm pixel pitch radiometric LWIR microbolometer
- Rugged construction and stable operation across temperature rating of -40 °C to 80 °C

PROVEN PERFORMANCE AND WIDELY DEPLOYED
Consistent performance, flexibility, and availability of the widest range of LWIR model configurations from Teledyne FLIR.
- High volume manufacturing with off-the-shelf availability
- Accessible third-party accessory kits from numerous third parties
- Adapt performance to use conditions through both hardware and software configurations

DESIGNED FOR INTEGRATORS
Shared mechanical/electrical compatibility across all Boson provides plug-and-play with existing designs.
- Easy-to-use Boson SDK, user-friendly GUI, and comprehensive product integration documentation
- Highly qualified Technical Services team available to support integration
- NDAA compliant and classified under US Department of Commerce jurisdiction as EAR 6A003.b.4.a
Boson Comparison
Boson+ |
Boson |
|
|
Resolution |
VGA: 640 × 512 QVGA: 320 × 256 |
VGA: 640 × 512 QVGA: 320 × 256 |
|
Pixel Size |
12 μm | |
|
Spectral Band |
8μm - 14μm | |
|
Thermal Sensitivity |
Industrial: ≤20 mK Professional: ≤30 mK |
Industrial: ≤40 mK Professional: ≤50 mK Consumer: ≤60 mK |
|
Video Pipeline & Latency |
AGC: Improved with deeper blacks Latency: <6 ms |
AGC: Yes Latency: <25 ms |
|
Scene Dynamic Range |
High Gain: up to 150 °C Low Gain: up to 350 °C |
High Gain: <140 °C Low Gain: <500 °C |
|
Frame Rate |
60Hz default; 30 Hz runtime selectable | 60 Hz & 9 Hz |
|
Radiometry Option |
Yes | Yes |
|
Low-Gain Mode Available |
Yes | Yes |
|
Shutterless Options |
Yes | Yes |
Outdoor Park - Boson vs Boson+ Comparison
Teledyne FLIR Office - Boson vs Boson+ Comparison
Teledyne FLIR Office - Boson vs Boson+ Comparison
Power Plant - Boson Radiometry
Traffic Surveillance - Boson Radiometry
Outdoor Fireplace - Boson Radiometry
Airport Runway - Boson Radiometry
Electrical Panel - Boson Radiometry
Model Finder
Results:
| Product | Resolution | Frame Rate | Pixel Pitch (μm) | FOV Horizontal | Temperature Measurement | Status | Compare |
|---|---|---|---|---|---|---|---|
Boson 320, 4° (HFOV) 55 mm20320A004 |
320 x 256 | 60Hz baseline; 30 Hz runtime selectable | 12 µm | 4° | No | In Production Request Info |
|
Boson 320, 6° (HFOV) 36 mm20320A006 |
320 x 256 | 60Hz baseline; 30 Hz runtime selectable | 12 µm | 6° | No | In Production Request Info |
|
Boson 320, 12° (HFOV) 18 mm20320A012 |
320 x 256 | 60Hz baseline; 30 Hz runtime selectable | 12 µm | 12° | No | In Production Request Info |
|
Boson 320, 16° (HFOV) 13,8 mm20320A016 |
320 x 256 | 60Hz baseline; 30 Hz runtime selectable | 12 µm | 16° | No | In Production Request Info |
|
Boson 320, 24° (HFOV) 9,1 mm20320A024 |
320 x 256 | 60Hz baseline; 30 Hz runtime selectable | 12 µm | 24° | No | In Production Request Info |
|
Boson 320, 34° (HFOV) 6,3 mm20320A034 |
320 x 256 | 60Hz baseline; 30 Hz runtime selectable | 12 µm | 34° | No | In Production Request Info |
|
Boson 320, 34° (HFOV) 6.3 mm - Radiometry20320A034-6IARX |
320 x 256 | 60Hz baseline; 30 Hz runtime selectable | 12 µm | 34° | Yes | In Production Request Info |
|
Boson 320, 50° (HFOV) 4,3 mm20320A050 |
320 x 256 | 60Hz baseline; 30 Hz runtime selectable | 12 µm | 50° | No | In Production Request Info |
|
Boson 640, 50° (HFOV) 9.2 mm - Compact Lens20640AS50 |
640 x 512 | 60Hz baseline; 30 Hz runtime selectable | 12 µm | 50° | No | In Production Request Info |
|
Boson 320, 50° (HFOV) 4.3 mm - Radiometry20320AS50-6IARX |
320 x 256 | 60Hz baseline; 30 Hz runtime selectable | 12 µm | 50° | Yes | In Production Request Info |
|
Boson 320, 92° (HFOV) 2,3 mm20320H092 |
320 x 256 | 60Hz baseline; 30 Hz runtime selectable | 12 µm | 92° | No | In Production Request Info |
|
Boson 640, 5,5° (HFOV) 73 mm20640A006 |
640 x 512 | 60Hz baseline; 30 Hz runtime selectable | 12 µm | 6.0° | No | Discontinued |
|
Boson 640, 8° (HFOV) 55 mm20640A008 |
640 x 512 | 60Hz baseline; 30 Hz runtime selectable | 12 µm | 8° | No | In Production Request Info |
|
Boson 640, 8° (HFOV) 55 mm - Radiometry20640A008-6IARX |
640 x 512 | 60Hz baseline; 30 Hz runtime selectable | 12 µm | 8° | Yes | In Production Request Info |
|
Boson 640, 12° (HFOV) 36 mm20640A012 |
640 x 512 | 60Hz baseline; 30 Hz runtime selectable | 12 µm | 12° | No | In Production Request Info |
|
Boson 640, 18° (HFOV) 24 mm20640A018 |
640 x 512 | 60Hz baseline; 30 Hz runtime selectable | 12 µm | 18° | No | In Production Request Info |
|
Boson 640, 18° (HFOV) 24 mm - Radiometry20640A018-6IARX |
640 x 512 | 60Hz baseline; 30 Hz runtime selectable | 12 µm | 18° | Yes | In Production Request Info |
|
Boson 640, 24° (HFOV) 18 mm20640A024 |
640 x 512 | 60Hz baseline; 30 Hz runtime selectable | 12 µm | 24° | No | In Production Request Info |
|
Boson 640, 24° (HFOV) 18 mm - Compact Lens20640AS24 |
640 x 512 | 60Hz baseline; 30 Hz runtime selectable | 12 µm | 24° | No | In Production Request Info |
|
Boson 640, 24° (HFOV) 18 mm - Radiometry20640A024-6IARX |
640 x 512 | 60Hz baseline; 30 Hz runtime selectable | 12 µm | 24° | Yes | In Production Request Info |
|
Boson 640, 32° (HFOV) 13.6 mm - Radiometry20640AS32-6IARX |
640 x 512 | 60Hz baseline; 30 Hz runtime selectable | 12 µm | 32° | Yes | In Production Request Info |
|
Boson 640, 32° (HFOV) 14 mm20640A032 |
640 x 512 | 60Hz baseline; 30 Hz runtime selectable | 12 µm | 32° | No | In Production Request Info |
|
Boson 640, 32° (HFOV) 13.6 mm - Compact Lens20640AS32 |
640 x 512 | 60Hz baseline; 30 Hz runtime selectable | 12 µm | 32° | No | In Production Request Info |
|
Boson 640, 32° (HFOV) 14 mm - Radiometry20640A032-6IARX |
640 x 512 | 60Hz baseline; 30 Hz runtime selectable | 12 µm | 32° | Yes | In Production Request Info |
|
Boson 640, 50° (HFOV) 8,7 mm20640A050 |
640 x 512 | 60Hz baseline; 30 Hz runtime selectable | 12 µm | 50° | No | In Production Request Info |
|
Boson 640, 50° (HFOV) 9.2 mm - Radiometry20640AS50-6IARX |
640 x 512 | 60Hz baseline; 30 Hz runtime selectable | 12 µm | 50° | Yes | In Production Request Info |
|
Boson 640, 95° (HFOV) 4,9 mm20640A095 |
640 x 512 | 60Hz baseline; 30 Hz runtime selectable | 12 µm | 95° | No | In Production Request Info |
|
Boson 640, 95° (HFOV) 4.9 mm - Compact Lens20640AS95 |
640 x 512 | 60Hz baseline; 30 Hz runtime selectable | 12 µm | 95° | No | In Production Request Info |
|
Boson 640, 95° (HFOV) 4.9 mm - Radiometry20640AS95-6IARX |
640 x 512 | 60Hz baseline; 30 Hz runtime selectable | 12 µm | 95° | Yes | In Production Request Info |
|
Resources & Support
News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.
For technical questions, find answers by visiting our FAQ at: flir.custhelp.com
Application Note
A Guide on Cost-Effective Thermal Lens Integration: What to Know for Defense and Autonomous Vehicle Applications
Learn moreWhitepaper
AI Detection, Target Tracking, and Computational Imaging on Embedded Processors
Learn moreFAQ
Are any toxic chemicals, hazardous materials and-or ozone depleting substances (ODS) used in Tau2 or Boson cameras?
Read the StoryFAQ
Are there any safety issues associated with the storage, operation, repair and-or disposal of Boson or Tau2?
Read the StoryFAQ
Can a FLIR OEM camera data be streamed to disk over the PCI-1422 card and displayed real time?
Read the StoryBelow are assets shared by all models of this product family.
For model-specific assets, select an option in the Model Finder above.
You must be logged in to download software or firmware. Please sign in or create an account here.
Boson 2.0.6 IDD & SDK
Boson 3.0 IDD & SDK
Boson and ADK GUI 3.0.0 with x64 (64-bit) Drivers
Boson and ADK GUI with x64 Drivers
Boson and ADK GUI with x86 (32-bit) Drivers
Boson GUI v3.0.0 x64drivers
Boson+ GUI v4.6.6 x64drivers
Assets below are shared by all models in this product family.
The Engineering Datasheet provides detailed information.
- Functional Characteristics
- Technical Specifications
- Performance Data
- Electrical and External Circuitry
- Mechanical Recommendations
The mechanical drawings and 3D files are available in IDD+ and STEP formats.
IDD CAD Data Boson 640S - 9.2mm-f1.0
IDD CAD Data Boson 640SL - 73.0mm-f1.0 9hz
IDD CAD Data Boson 640SL - 8.7mm-f1.0 9hz
IDD CAD Data Boson 640SL - LENSLESS
Teledyne FLIR Boson 640 Certificate of Volatility
Integrating Teledyne FLIR OEM thermal camera modules is easier than ever with our library of how-to videos and more!
Boson Lens Selector Tool
Enter your target parameters to receive a recommended lens focal length.
Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.