Boson+ Optical Specifications

 
/globalassets/industrial/oem/boson-family/bosonplus_v-grouping_v2.png

Fields of View for any Application

Boson+ is available with multiple lens options, offering various fields of view:

 

BOSON+ CONFIGURATION (SKU)
FOV (HxV) (DEG)
FOV (DIAG) (DEG)
F/#
FOCAL LENGTH (MM)
NEAR-FOCUS DISTANCE W/OUT REFOCUS & WITH REFOCUS(M) SEE NOTE 3
AVG. TRANSMISSION, t
MTF (NOMINAL AT NYQUIST, ON-AXIS, 20 °C)
DISTORTION (%)
22320 H092 91.9 x 74.0 124.8 1.00 2.3 0.55 / 0.03 87% 42% < 43%
22320 A050 50.0 x 40.0 65.9 1.00 4.3 1.9 / 0.10 93% 42% < 12%
22320 AS50* 50.0 x 40.0 65.0 1.10 4.5 1.0 / 0.10 93% 31% < 14%
22320 A034* 34.1 x 27.3 43.6 1.01 6.3 4.0 / 0.20 94% 43% < 1%
22320 A024 24.1 x 19.2 30.6 1.02 9.1 8.5 / 0.30 82% 42% < 1%
22320 A016 16.0 x 12.8 20.4 1.01 13.8 19 / 0.50 84% 46% < 3%
22320 A012 12.2 x 9.7 15.7 1.04 18.0 33 / 1.0 90% 43% < 1%
22320 A006 6.1 x 4.9 7.9 1.00 36.0 130 / 4.0 90% 40% < 1%
22320 A004 4.0 x 3.2 5.2 1.01 55.0 300 / 10 86% 40% < 1%
22640 AS95* 95.0 x 77.0 130.5 1.10 4.9 2.5 / 0.10 90% 34% < 56%
22640 AS50 49.9 x 39.3 65.9 1.01 9.2 7.5 / 0.3 90% 42% < 18%

22640 A032*

32.0 x 25.6

42.0

1.00

14.0

20 / 0.50

92%

42%

< 3%

22640 AS32

32.0 x 25.6

40.7

1.01

13.6

20 / 0.50

90%

42%

< 3%

22640 A024*

24.3 x 19.5

31.3

1.04

18.0

33 / 1.0

90%

43%

< 2%

22640 AS24

24.3 x 19.2

31.3

1.09

18.0

33 / 1.0

90%

42%

< 2%

22640 A018*

18.0 x 14.4

23.1

1.00

24.0

58 / 1.5

89%

41%

< 2%

22640 A012

12.2 x 9.8

15.7

1.00

36.0

130 / 4.0

90%

40%

< 1%

22640 A008*

8.0 x 6.4

10.3

1.01

55.0

300 / 10

89%

40%

< 2%

Note 1: *Lens configurations shown are available radiometry capable.

Note 2: Shutterless configurations (IE, 23640A032) have the same optical specification as their shuttered counterparts.

Note 3: The first value in the column represents the closest distance at which objects will be in good focus on new cameras. This distance is slightly further away than the typically calculated hyperfocal distance. The second value represents the closest distance at which objects will be in good focus if the user adjusts the focus. Note that a focus tool is required to adjust focus of the smaller lenses (focal length < 18.0mm). 

 

Boson+ Lens Mechanical Specifications

BOSON+ CONFIGURATION (SKU)
THREAD PITCH
LENS MAX. DIAM. (MM)
CAMERA LENGTH (MM)
CAMERA WEIGHT (GRAMS)

22320 H092

M18x0.5

21.0

33

24

22320 A050

M18x0.5

21.0

27

18

22320 AS50*

M18x0.5

21.0

27

16

22320 A034*

M18x0.5

21.0

27

17

22320 A024

M18x0.5

21.0

27

16

22320 A016

M24x0.5

26.0

28

24

22320 A012

M24x0.5

27.6

38

38

22320 A006

M34x0.5

51.0

64

129

22320 A004

M34x0.5

68.4

75

192

22640 AS95*

M18x0.5

20.0

 28

20 

22640 AS50

M18x0.5

20.0

40

36

23640 AS50

“

“

“

31

22640 A032*

M24x0.5

26.0

35

39

23640 A032

“

“

“

36

22640 AS32

M18x0.5

21.0

33

28

23640 AS32

“

“

“

23

22640 A024*

M24x0.5

27.6

38

41

23640 A024

“

“

“

37

22640 AS24

M18x0.5

21.0

37

31

23640 AS24

“

“

“

27

22640 A018*

M24x0.5

37.0

45

52

23640 A018

“

“

“

49

22640 A012

M34x0.5

51.0

64

132

22640 A008*

M34x0.5

68.4

75

193

Note 1: *Lens configurations are radiometric capable.

All configurations above have a standard high-durability AR coating on the outermost lens surface except for the 320 92-degree configuration, which has a diamond-like coating (DLC) on its outermost surface.

Related Articles