Carrinho de Compras

Adicionar ao carrinho

Ir para o carrinho

Seu pedido se qualifica para envio gratuito de 2 dias e devoluções fáceis

Vue 336, 44° FOV, 6.8mm, 30Hz

Modelo: 436-0002-00
product image

Discontinued
With FLIR Vue™ you get all the thermal imager you need for sUAS operations without having to pay for functionality you'll never use. Pre-configured to give you optimal imagery in a wide variety of conditions, FLIR Vue is light enough that it won't throw off your center of gravity or impact your flight times. With simple power-in and video-out connections, it's easy to integrate and get flying on just about any platform

Applications

With the same powerful thermal imaging core used in the most popular cameras in the world, FLIR Vue gives the same performance for a ground breaking low price, making it perfect for applications like: •Search and Rescue •Fire Fighting (see FAQ for details) •Precision Agriculture •Roof Inspections •Power Line Inspections •Substation Inspections •Cell Tower Inspections •Security Surveying •And just about anything else you can dream up

Easy to Connect

Just plug in a GoPro-compatible cable into the 10-pin mini-USB connector to feed the camera a regulated 5VDC power supply and get analog video out to your video transmitter or OSD, and you're ready to go. If you need more detailed information, the pinout for Vue's 10-pin mini-USB connector is available in the Vue IDD drawing under the Product Literature tab above.

Easy to Use

There's really nothing to it. Since all of the configuration has already been done, just power it up and go fly. But if you want to dig into the settings a little deeper, just download our Camera Controller GUI and connect FLIR Vue to your PC with a USB cable.

Especificações

Elétrico

Dissipação de Energia [pico]
1.2 W (2.2 W)
Tensão de Entrada
4.8 - 6.0 VDC

Dados ambientais e aprovações

Altitude Operacional
+40,000 feet
Faixa de Temperatura Operacional
-20°C to +50°C

Geração de imagem e óptica

Aprimoramento de Detalhe Digital
Yes - Adjustable in GUI
Controle de Polaridade [preto quente e branco quente] e Paletas de Cores
Yes - Selectable in GUI
Distância Hiperfocal
1.2m
Faixa Espectral
7.5 - 13.5 µm
FOV [NTSC]
44° x 33°
FOV [PAL]
44° x 36°
Gerador de Imagens Termográficas
Uncooled VOx Microbolometer
IFOV
#ERROR: LOOP
Imagem Invertível
Yes - Selectable in GUI
Opções de Lentes [FOV para Saída Analógica NTSC]
6.8 mm; 44° × 33°
Otimização de Imagem
Yes
Profundidade de Campo Mínima de Focagem
0.6m
Resolução da câmera IR
336x256
Taxa de Quadros
30 Hz (NTSC); 25 Hz (PAL)

Mecânico

Orifícios de Montagem de Precisão
Two M2x0.4 on each of two sides & bottom One 1/4-20 threaded hole on top
Peso
3.25 - 4 oz (Configuration Dependant)
Tamanho
2.26" x 1.75" (including lens)

Recursos e suporte

You must be logged in to download software or firmware. Please sign in or create an account here.

Android APK for sUAS

Software Download

Version: 2.1.0

Download

Camera Controller GUI for Tau 2 and Quark

GUI

Version: 121

Download

FLIR Vue Pro STEP File

STEP File

Download

Vue Quick Start Guide

Quick Start Guide

Download

Produtos relacionados