Conservator™ is a powerful cloud-based data lifecycle management (DLM) application that enables data scientists to quickly build image datasets and accelerate AI development. Conservator empowers distributed teams to input and curate raw data, create and manage ground-truth annotations, and track revisions on large-scale datasets. The platform provides an enterprise-grade, end-to-end solution for managing perception data for systems such as neural network-based object detectors.
AI development is further accelerated with access to the Teledyne FLIR library of more than a million thermal and visible annotations across a wide range of applications including automotive, defense, and security. Conservator Insights™, a local application, gives data scientists the ability to interactively explore model performance issues like false positives and missed detections.
This complete ecosystem provides the necessary tools to manage data and analyze model performance using reproducible, production-ready workflows. Conservator is an easy-to-use and cost-effective solution for perception engineers developing today’s AI imaging solutions.
AI development is further accelerated with access to the Teledyne FLIR library of more than a million thermal and visible annotations across a wide range of applications including automotive, defense, and security. Conservator Insights™, a local application, gives data scientists the ability to interactively explore model performance issues like false positives and missed detections.
This complete ecosystem provides the necessary tools to manage data and analyze model performance using reproducible, production-ready workflows. Conservator is an easy-to-use and cost-effective solution for perception engineers developing today’s AI imaging solutions.

ACCELERATE DEVELOPMENT WITH TELEDYNE FLIR ANNOTATED IMAGE LIBRARY
Access image subsets from a range of applications including automotive, defense, and security
- More than one million thermal infrared and visible annotations
- Annotated images subsets available for research and development
- License data for production models

BUILD DATASETS WITH ENTERPRISE-SCALE WORKFLOW
Cloud-based data upload, annotation, curation, and quality control tools
- Upload and organize video, images, and associated data
- Integrated annotation tool and support for third-party annotation providers
- Curate and search videos, datasets, images, and annotated objects
- Scalable for small teams to large enterprises

OPTIMIZE USING SECURE, CLOUD-BASED SOFTWARE WITH AI PERFORMANCE TOOLS
Reproduce results using integrated data version control, built to support petabyte-scale data collections
- Robust dataset version control
- Data is managed securely in dedicated customer instances
- Government cloud instance available for defense projects
- Pinpoint model performance issues with Conservator Insights analysis and visualization tool
Software Overview
TEAMS EDITION |
ENTERPRISE EDITION |
|
| Team Size | Up to 5 users | Customizable |
| Starter Dataset (total annotations) | 532K+ | 1.3M+ |
| Visible Annotations (image/video) | 192K / 86K | 472K / 284K |
| Thermal Annotations (image/video) | 192K / 62K | 381K / 232K |
| Visible Frames (image/video) | 11K / 4K | 28K / 18K |
| Thermal Frames (image/video) | 12K / 4K | 29K / 22K |
| Dedicated On-Boarding | Included | Included |
| Dedicated Technical Support | - | Included |
| Data Subscription Offer | - | Included |
| Custom Machine Annotations | - | Included |
Specifications are subject to change without notice.

Conservator Video Library
Confidently develop image datasets with Teledyne's extensive series covering topics from setting up a dataset to managing projects.
Platform Overview
Build What's Next With Better Data
Setting up a Dataset
Adding and Deleting Frames in Dataset
Projects Overview
Finding Connections Between Assets
Introduction to Neural Networks
Introduction to Metadata
Basic Upload
Conservator Window
Searching for Frames
Using the Search Block
Online Help & Support
Specifications
- Part Number
- 110-0133-50
Resources & Support
Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.