Computational imaging combines hardware and computer algorithm design to create innovative systems with unprecedented capabilities. Prism™, an end-to-end computational imaging ecosystem, streamlines development through dataset management, image signal processing (ISP), and AI perception models that operate at the edge on the latest low-power, embedded mobile processors.
Conservator
DLM and Dataset Development Software
- >1M Annotations
- Integrated Annotation Tool
- Secure Workflow
FLIR AVP
SWaP-Optimized SOM for Prism
- Qualcomm Dragonwing QCS8550
- 48 TOPS INT 8 AI Processor
- 2.5 W Typical
Prism AI
Object Detection and Tracking Software Libraries
- 40+ Detection Categories
- 4M Training Annotations
- Compatible with Qualcomm or NVIDIA
Prism AI - Auto
Detection and Tracking Software Framework for Automotive Perception System Development
- 7 Detection Categories
- Sensor Fusion
- Compatible with Qualcomm or NVIDIA
Prism AIMMGen
Automated Synthetic Data Generation and AI Model Training Service
- 1M+ ITAR-Free Synthtetic Images
- Thousands of Civilian and Military Objects
- Vary Location, Target Type, Weather, and More
Prism C-UAS
Unmanned Aircraft System Detection and Tracking Software Stack
- Sub-2 × 2‑pixel small‑drone detection and tracking
- Multispectral‑trained AI delivers high‑confidence detection and classification
- Supports 14‑bit IR data
Prism Ground ISR
Ground Platform Object Detection and Tracking Software Stack
- Compatible with EO sensors, enabling multi sensor solutions
- Supports up to 15 object classes
- Accepts 14-bit IR data from Boson, Neutrino, and select third-party IR and EO sensors
Prism ISP
Advanced Computational Image Processing Software
- Super Resolution, MSX, VividIR, and more
- Supports LWIR, MWIR, and Visible
- Compatible with Qualcomm or NVIDIA
Prism SKR
Integrated Seeker and Autonomy Software
- Accepts Thermal and Visible Imagery
- WOSA-Compliant Interfaces
- Compatible with Qualcomm or NVIDIA
Prism SKR Evaluation Kit
AI-Powered ATR & Autonomous Target Tracking
- 5 class commercial model for initial Prism SKR evaluation
- Compatible Teledyne FLIR OEM Boson+
- Support for NVIDIA ORIN embedded hardware