Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Neutrino LC OGI

Model: 425-0640415-1PAAX
product image

Key Specs

Resolution
Sensitivity [NEdT]
Pixel Pitch
640 x 512
< 35mK (50% well fill at TBB=25 °C )
15 µm
In Production
NDAA compliant and ITAR-free, Neutrino® LC OGI provides 640x512 VGA-resolution MWIR optical-gas-imaging (OGI) and is easily integrated into a wide range of solutions to detect, measure, and visualize gas emissions. Teledyne FLIR’s High Operating Temperature (HOT) FPA technology and linear micro-cooler provide integrators with the industry-best, two-year warranty and significantly longer endurance in the leading size, weight, and power (SWaP) module available today. Quick cool down and time-to-image combined with low-power and quiet, low-vibration operation make Neutrino LC OGI the choice for battery-powered handhelds, UAVs (unmanned aerial vehicles), small gimbals, and fixed-mounted gas leak detection systems within processing facilities, refineries, pipelines, tank farms, and well pads for the oil and gas industry.

Designed to meet EPA performance requirements, the narrow 3.3 µm infrared (IR) spectral band accurately detects hydrocarbons including methane, propane, butane, and other greenhouse gases and volatile organic compounds (VOCs). The Neutrino LC OGI can be operated in VGA mode to maximize scene awareness or Bin mode to improve sensitivity to an industry-leading <20 mK. Backed by a standard two-year warranty and a professional technical support team for integration assistance, the Neutrino LC OGI is the lowest-risk and highest-performance OEM camera module for integrators developing methane monitoring and other gas imaging solutions today.
 


Neutrino-OGI-PDP-Pillar1-Images-RAPID-AND-ACCURATE-LEAK-DETECION.jpg

RAPID AND ACCURATE LEAK DETECTION

15μm HOT MWIR FPA and image processing offer industry-best sensitivity and visualization.

  • Detect methane, propane, butane, and other hydrocarbons
  • 640 x 512 VGA array with 1x to 8x digital zoom
  • <35 mK VGA mode and <20 mK Bin mode
  • <5.5 min cooldown time at 23 °C
 


Neutrino-OGI-PDP-Pillar2-Images-MAXIMIZE-OPERATIONAL-TIME.jpg

MAXIMIZE OPERATIONAL TIME

Best-in-class size, weight, power consumption, and reliability.

  • <12W cool down and <5.25W steady state at 23 °C
  • <380 grams (without lens) and compact size
  • Quiet, low-vibration linear micro-cooler
  • 27,000-hour MTTF with Industry leading two-year warranty
 


Neutrino-OGI-PDP-Pillar3-Images-DESIGNED-FOR-INTEGRATORS.jpg

DESIGNED FOR INTEGRATORS

Reduce development and supply chain risk with the global manufacturing leader in IR.

  • Built-in support for physical and protocol-level industry standards
  • Full suite of hardware accessories and SDK
  • Dedicated technical team for post-sales integration support
  • ITAR free – classified under US Department of Commerce jurisdiction as EAR 6A003.b.4.a

Specifications

Hardware

Part Number
425-0640415-1PAAX

Imaging & Optical

Camera Link
Yes (accessory board required)
Cold Aperture Height
18.56mm from FPA
Color Palettes
Yes, RGB888 mode
Cooler MTTF
Up to 27,000 Hours
Detector Type
HOT
Digital Zoom
Yes, up to 8x (digital zoom)
Discrete I/O Controls Available
One Discrete, custom configurable at factory
f-number
f/1.59
FOV - Horizontal
Lensless
Frame Rate
up to 60 Hz
Image Correction
2-point (offset and gain) and bad pixel replacement
Image Optimization
Linear, Histogram Equalization, DDE
Invert/Revert
Yes
NTSC/PAL (field switchable)
Yes (accessory board required)
Optical Continuous Zoom
Yes, up to 8x
Parallel (24-bit/16-bit/8-bit)
Yes
Pixel Pitch
15 µm
Resolution
640 x 512
Sensitivity [NEdT]
< 35mK (50% well fill at TBB=25 °C )
Sensor Technology
HOT MWIR
Spectral Band
3.2 – 3.4 µm
Symbology
Yes, RGB888 mode

Connections & Communications

Communication Protocol
USB or UART (921.6k baud)
External Sync Input/Output
Master or Slave
Primary Electrical Connector
80-pin Hirose, DF40C-80DS
USB
Yes
User Configurability via SDK & GUI
Yes

FPA Control

Direct Injection Snapshot Prog operation
Yes
Programmable Integration Time
Yes (.01ms - 16ms)
ROIC
ISC0403
ROIC Modes
Free Run, Readout Priority, & Integration Priority
Well Capacity
7 x 10⁶ electrons

Electrical

Input Voltage
+3.3 VDC Camera, +12 VDC Cryocooler
Power Consumption
<12 W cooldown, <5.25W steady state @ 23°C

Mechanical

Size (L x W x H)
78.5mm (L) x 45.5mm (W) x 61mm (H) (3.1" x 1.8" x 2.4")
Weight
<380 grams (<13.4 oz)

Environmental & Approvals

Humidity
Non-condensing between 5% - 95%
Non-Operating Temperature Range
-57 °C to +80 °C (-65 °F to +176 °F)
Operating Temperature Range
-40 °C to +71 °C (-40 °F to +160 °F)
Operational Altitude
40,000 ft (~12km)
Shock
40g w/ 11ms half-sine pulse, 3-axis
Vibration
5.8 grms 3-axis, 1hr each

Media gallery

Simplify MWIR Camera Integration with Neutrino
SPIE DCS 2023 - Neutrino Series

Resources & Support

News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.

For technical questions, find answers by visiting our FAQ at: flir.custhelp.com

FAQ

Can a FLIR OEM camera data be streamed to disk over the PCI-1422 card and displayed real time?

Read the Story

Assets below are shared by all models in this product family.

Neutrino LC OGI Datasheet

Datasheet

Download

Neutrino - RoHS - Declaration of Compliance - 425-0031-00-67 Rev 110

Certification

Download

Neutrino LC - REACH Declaration of Compliance

Certification

Download

Neutrino LC - RoHS - Declaration of Compliance - 425-0640140-67 Rev 110

Certification

Download

Neutrino LC Mechanical IDD's and STEP Files

STEP File

Download

Integrating Teledyne FLIR OEM thermal camera modules is easier than ever with our library of how-to videos and more!

What is Neutrino? A Cooled MWIR SWaP Imaging Core
Integrate AI Decision Support with Prism AI
Guide to Image Signal Processing with Prism ISP
How to Optimize MWIR Performance and Computational Imaging to Simplify Integration

Camera Selector Tool

Compare all our infrared camera core models in one place.

Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.

Related Products