Take thermal to new heights with the FLIR Duo®: a compact, lightweight, dual-sensor thermal and visible light imager designed for drones. The same size and shape as the most popular action cameras, Duo offers powerful features like on-board recording and real-time remote control of camera functions over PWM — plus MSX multi-spectral imaging enhancement. Duo also comes with a fully radiometric variant called Duo R that delivers accurate, calibrated temperature measurements in every pixel.
Dual-sensor imaging in a compact package
Duo combines thermal imaging with color video in a compact, lightweight package. Its analog and HDMI outputs let you view thermal, visible or Picture-in-Picture imagery.
Easy camera control and on-board recording
Not only does Duo capture digital video files, it can also capture still images for later analysis in FLIR Tools software.
Powerful camera control & configuration
Remotely control up to two camera functions with PWM inputs and configure your camera's recording and control settings over Bluetooth with the intuitive FLIR app.
Especificações
Conexões e comunicações
- Conector Mini-USB
- Power in, Analog video out, PWM connections, MAVLink control
- Controle Remoto
- Two PWM Controls (assigned in App)
- Interface MAVLink
- Yes
- Mídia de Armazenamento
- Micro-SD card
- Saída de Vídeo Digital
- Micro-HDMI; HDMI video at 1080p
Elétrico
- Dissipação de Energia [pico]
- 2.2 W (3.3 W)
- Tensão de Entrada
- 5.0 - 26.0 VDC
Dados ambientais e aprovações
- Altitude Operacional
- +12,000 feet
- Faixa de Temperatura de Armazenamento
- -20°C to +60°C
- Faixa de Temperatura Operacional
- 0°C to +50°C
Geração de imagem e óptica
- Campo de visão da câmera eletro-óptica
- 90°
- Faixa Espectral
- 7.5 – 13.5 µm
- FLIR MSX
- Yes
- Gerador de Imagens Termográficas
- Uncooled VOx Microbolometer
- Lente
- 57° × 44°
- Otimização de Imagem
- Yes
- Paletas de Diversas Cores
- Yes – Adjustable in App and via PWM
- Picture-in-Picture
- Yes
- Precisão da Medição Termográfica
- +/-5°C
- Resolução da câmera EO
- 1920 × 1080
- Resolução da câmera IR
- 160 × 120
- Taxa de Quadros do Vídeo IR
- 7.5 Hz (NTSC); 8.3 Hz (PAL)
Mecânico
- Dimensões
- 41 × 59 × 29.6 mm
- Peso
- 84 grams
Recursos e suporte
You must be logged in to download software or firmware. Please sign in or create an account here.
Android APK for sUAS
DUO_I_V2.1.10