Carrinho de Compras

Adicionar ao carrinho

Ir para o carrinho

Seu pedido se qualifica para envio gratuito de 2 dias e devoluções fáceis

FLIR ISC0403

Modelo: ISC0403
product image

NRND
The ISC0403 is a 640 × 512 format ROIC with a 15-micron pixel pitch. Used with P-on-N detectors, this ROIC offers the same advanced features as our other standard designs including windowing, adjustable gain, snapshot integration integrate-then-read and integrate-while-read modes, power adjustment, and multiple output channels allowing data rates of up to 120 frames/sec for full frame operation and 2054 frames/sec for small window sizes. The charge capacity is >6.5M electrons and the bias adjustment is 600mV.

Recursos e suporte

FLIR Large Format ROIC Brochure

Brochure

Download

FLIR ISC0403 Specifications

Product Specification

Download