Applications
With the same powerful thermal imaging core used in the most popular cameras in the world, FLIR Vue gives the same performance for a ground breaking low price, making it perfect for applications like: •Search and Rescue •Fire Fighting (see FAQ for details) •Precision Agriculture •Roof Inspections •Power Line Inspections •Substation Inspections •Cell Tower Inspections •Security Surveying •And just about anything else you can dream up
Easy to Connect
Just plug in a GoPro-compatible cable into the 10-pin mini-USB connector to feed the camera a regulated 5VDC power supply and get analog video out to your video transmitter or OSD, and you're ready to go. If you need more detailed information, the pinout for Vue's 10-pin mini-USB connector is available in the Vue IDD drawing under the Product Literature tab above.
Easy to Use
There's really nothing to it. Since all of the configuration has already been done, just power it up and go fly. But if you want to dig into the settings a little deeper, just download our Camera Controller GUI and connect FLIR Vue to your PC with a USB cable.
Specifiche
Elettrico
- Dissipazione di potenza [di picco]
- 1.2 W (2.2 W)
- Tensione di alimentazione
- 4.8 - 6.0 VDC
Requisiti ambientali e certificazioni
- Altitudine d'esercizio
- +40,000 feet
- Range di temperature di esercizio
- -20°C to +50°C
- Range di temperature non in esercizio
- -55°C to +95°C
Dati ottici e immagine
- Banda spettrale
- 7.5 - 13.5 µm
- Controllo polarità [nero caldo e bianco caldo] e Tavolozze colori
- Yes - Selectable in GUI
- Digital Detail Enhancement
- Yes - Adjustable in GUI
- Distanza iperfocale
- 1.2m
- FoV [NTSC]
- 44° x 33°
- FoV [PAL]
- 44° x 36°
- Frame rate
- 30 Hz (NTSC); 25 Hz (PAL)
- iFoV
- #ERROR: LOOP
- Immagine capovolgibile
- Yes - Selectable in GUI
- Messa a fuoco minima profondità di campo
- 0.6m
- Opzioni ottica [FOV per uscita analogica NTSC]
- 6.8 mm; 44° × 33°
- Ottimizzazione immagine
- Yes
- Risoluzione della videocamera IR
- 336x256
- Termocamera
- Uncooled VOx Microbolometer
Meccanico
- Dimensioni
- 2.26" x 1.75" (including lens)
- Fori di montaggio di precisione
- Two M2x0.4 on each of two sides & bottom One 1/4-20 threaded hole on top
- Peso
- 3.25 - 4 oz (Configuration Dependant)
Risorse e supporto
You must be logged in to download software or firmware. Please sign in or create an account here.
Android APK for sUAS
Camera Controller GUI for Tau 2 and Quark