product image

Boson 640, 8° (HFOV) 55 mm

: 20640A008
product image

Key Specs

Resolution
Sensitivity [NEdT]
Pixel Pitch
640 x 512
Industrial: ≤40 mK Professional: ≤50 mK Consumer: ≤60 mK
12 µm
In Production
The Boson longwave infrared (LWIR) OEM thermal camera module sets the standard for size, weight, power, and performance (SWaP). Utilizing FLIR's advanced image processing and several industry-standard communication interfaces, Boson enables applications from firefighting to unmanned aerial vehicles and automotive development kits, all for as little as 800mW. The 12 µm pitch Vanadium Oxide (VOx) uncooled detector comes in two resolutions – 640 × 512 or 320 × 256. Both resolutions are available with multiple lens configurations, adding flexibility to integration programs. Radiometric models are also available with absolute temperature measurement in select configurations. The Boson is an OEM camera module that is intended to be integrated into a higher level system.

Industry-Leading Size, Weight, and Power (SWaP) with Radiometry

A full-featured VGA and QVGA LWIR thermal camera modules starting at 7.5 grams and <4.9 cm³

Proven Performance and Widely Deployed

Consistent performance, flexibility, and availability of the widest range of LWIR model configurations from Teledyne FLIR

Designed for Integrators

Shared mechanical/electrical compatibility across all Boson provides plug-and-play with existing designs

Specifications

Performance

Scene Temperature Range
to 140 °C (high gain) to 500 °C (low gain)
Thermal Spectral Range
Longwave infrared; 8 µm – 14 µm

Radiometry

Temperature Measurement
No

Imaging & Optical

Continuous Electronic Zoom
1X to 8X zoom
Digital Zoom
1x to 8x zoom
f-number
1.0
FOV - Horizontal
8°
Frame Rate
60Hz baseline; 30 Hz runtime selectable
Frame Rate Options
60Hz baseline; 30 Hz runtime selectable
HFOV
8°
IFOV (mrad)
0.21818181818182
Non-Uniformity Correction (NUC)
Factory calibrated; updated FFCs with FLIR’s Silent Shutterless NUC (SSN™)
Pixel Pitch
12 µm
Pixel Size
12 µm
Resolution
640 x 512
Sensitivity [NEdT]
<40 mK (Industrial); <50 mK (Professional); <60 mK (Consumer)
Slow Video Option [factory configured]
≤9 Hz available
Snapshots
Full-frame snapshot via Boson GUI
Spectral Band
Longwave infrared; 8 µm – 14 µm
Symbol overlay
Re-writable each frame; alpha blending for translucent overlay
Thermal Imaging Detector
Uncooled VOx microbolometer

Connections & Communications

Control Channels
UART or USB
Peripheral Channels
I2C, SPI, SDIO
Video Channels
CMOS or USB2

Electrical

Input Voltage
3.3 VDC
Power Consumption
Varies by configuration; as low as 500 mW

Mechanical

Mounting Features
640 x 512 8° (HFOV) 55 mm (EFL)
Precision Mounting Holes
Four tapped M1.6x0.35 (rear cover)
Size (L x W x H)
21 × 21 × 11 mm (w/o lens)
Size (w/o lens)
21 × 21 × 11 mm
Weight
7.5 g without lens (configuration dependent)

Environmental & Approvals

Compliance and Certifications
NDAA compliant
ROHS compliant
REACH compliant
Non-Operating Temperature Range
-50°C to 85°C
Operating Temperature Range
-40°C to 80°C
Operational Altitude
12 km (max altitude of a commercial airliner or airborne platform)
Shock
1,500 g @ 0.4 msec
Solar protection
Integral

Export Designations

ECCN Code
6A003.b.4.b (Fast Video, 60Hz)
6A993.A (Slow Video, 9Hz)

Resources & Support

News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.

For technical questions, find answers by visiting our FAQ at: flir.custhelp.com

Technical Guidance

Boson+ Optical Specifications

Learn more

Article

Comparing Sensitivity of Thermal Imaging Camera Modules

Learn more

Whitepaper

Beyond Embedded AI: Optimizing the Thermal Perception Pipeline from Sensor Data to Edge Deployment

Learn more

Whitepaper

Thermal Infrared Sensor Design Considerations for Counter-UAS Defense

Learn more

Application Note

A Guide on Cost-Effective Thermal Lens Integration: What to Know for Defense and Autonomous Vehicle Applications

Learn more

FAQ

Are any toxic chemicals, hazardous materials and-or ozone depleting substances (ODS) used in Tau2 or Boson cameras?

Read the story

FAQ

Are Boson, Tau2 rated for compliance with any safety standards?

Read the story

FAQ

Are there any safety issues associated with the storage, operation, repair and-or disposal of Boson or Tau2?

Read the story

FAQ

Are UART and USB both available for control of Boson, or is it either - or?

Read the story

FAQ

Can a FLIR OEM camera data be streamed to disk over the PCI-1422 card and displayed real time?

Read the story

You must be logged in to download software or firmware. Please sign in or create an account here.

Boson 2.0.6 IDD & SDK

Software Download

Version: 206

Boson 3.0 IDD & SDK

Software Download

Boson and ADK GUI 3.0.0 with x64 (64-bit) Drivers

GUI

Version: 3.0.0

Boson and ADK GUI with x64 Drivers

GUI

Version: 1.4.4

Boson and ADK GUI with x86 (32-bit) Drivers

GUI

Version: 1.4.4

Boson GUI v3.0.0 x64drivers

GUI

Boson+ GUI v4.6.6 x64drivers

GUI

Assets below are shared by all models in this product family.

 

The Engineering Datasheet provides detailed information.

  • Functional Characteristics
  • Technical Specifications
  • Performance Data
  • Electrical and External Circuitry
  • Mechanical Recommendations

 

The mechanical drawings and 3D files are available in IDD+ and STEP formats.

Boson Family Brochure

Brochure

Boson Datasheet

Datasheet

Boson - Fleet Grade Datasheet

Datasheet

Boson Camera Adjustments Application Note

Datasheet

Boson Product Data Sheet Rev 390

Datasheet

Boson GUI 3.0 Quick Start Guide

Quick Start Guide

Boson - RoHS - Declaration of Compliance - 20000-00-67 Rev 150

Certification

Boson Development Board Tech Note

Tech Note

Boson FFC/NUC Control Application Doc Sept 2018

Tech Note

Boson REACH - Declaration of Compliance

Certification

Integrating Teledyne FLIR OEM thermal camera modules is easier than ever with our library of how-to videos and more!

3rd Party Lens Calibration with FLIR Boson and Boson+
AGC Tuning with FLIR Boson and Boson+
MIPI Integration with FLIR Boson and Boson+
Setting Up Radiometry with FLIR Boson and Boson+
Software Integration with FLIR Boson and Boson+
Video Interfaces with FLIR Boson and Boson+
Your Guide to Boson+ GUI 4.2
How to Interface with FLIR Boson and Boson+
Boson FOV Comparison
How to Choose a Lens for a Thermal Camera
Integrate AI Decision Support with Prism AI
Guide to Image Signal Processing with Prism ISP

Camera Selector Tool

Compare all our infrared camera core models in one place.

Boson Lens Selector Tool

Enter your target parameters to receive a recommended lens focal length.

Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.

Related Products